JAJSL81C february 2021 – july 2023 TMUX7308F , TMUX7309F
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||
VT | Threshold voltage for fault detector | 25°C | 0.7 | V | |||
LOGIC INPUT/ OUTPUT | |||||||
VIH | High-level input voltage | EN, Ax pins | –40°C to +125°C | 1.3 | 44 | V | |
VIL | Low-level input voltage | EN, Ax pins | –40°C to +125°C | 0 | 0.8 | V | |
POWER SUPPLY | |||||||
VUVLO | Undervoltage lockout (UVLO) threshold voltage (VDD – VSS) | Rising edge, single supply | –40°C to +125°C | 5.1 | 6 | 6.4 | V |
Undervoltage lockout (UVLO) threshold voltage (VDD – VSS) | Falling edge, single supply | –40°C to +125°C | 5 | 5.8 | 6.3 | V | |
VHYS | VDD Undervoltage lockout (UVLO) hysteresis | Single supply | –40°C to +125°C | 0.2 | V | ||
RD(OVP) | Drain resistance to supply rail during overvoltage event on selected source pin | 25°C | 40 | kΩ |