JAJST97 February 2024 TMUXHS4446
PRODUCTION DATA
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
BWHS | –3dB bandwidth for high-speed paths - DP and USB | -3dB loss compared to DC frequency point at 10Mhz | 9.5 | GHz | ||
IL | Differential insertion loss, VCM-HS = 0.6V | f = 10MHz | –0.9 | dB | ||
f = 2.7GHz | –1.2 | |||||
f = 4GHz | –1.4 | |||||
f = 5GHz | –1.6 | |||||
RL | Differential return loss VCM-HS = 0.6V | f = 10MHz | –22 | dB | ||
f = 2.7GHz | –20 | dB | ||||
f = 4GHz | –16 | dB | ||||
f = 5GHz | –18 | dB | ||||
OIRR | Differential OFF isolation | f = 10MHz | –60 | dB | ||
f = 2.7GHz | –26 | |||||
f = 4GHz | –22 | |||||
f = 5GHz | –21 | |||||
XTALK | Differential crosstalk | f = 10MHz | –50 | dB | ||
f = 2.7GHz for DP2-DP1 or CTX1-CTX2 | –28 | dB | ||||
f = 2.7GHz for all other channel combinations | –40 | dB | ||||
f = 5.0GHz for DP2-DP1 or CTX1-CTX2 | –22 | dB | ||||
f = 5.0GHz for all other channel combinations | –38 | dB | ||||
BWSBU | –3dB bandwidth for SBU pins | -3dB loss compared to DC frequency point at 10Mhz | 1000 | MHz |