SLOS759E March 2012 – December 2015 TPA3111D1-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AGND | 8 | — | Analog supply ground, connect to the thermal pad. |
AVCC | 7 | P | Analog supply |
AVCC | 14 | P | Connect AVCC supply to this pin |
BSN | 22, 26 | I | Bootstrap I/O for negative high-side FET |
BSP | 17, 21 | I | Bootstrap I/O for positive high-side FET |
FAULT | 2 | O | Open drain output used to display short circuit or DC-detect fault status. Voltage compliant to AVCC. Short circuit faults can be set to auto-recovery by connecting FAULT pin to SD pin. Otherwise both short circuit faults and DC-detect faults must be reset by cycling PVCC. |
GAIN0 | 5 | I | Gain select least significant bit. TTL logic levels with compliance to AVCC. |
GAIN1 | 6 | I | Gain select most significant bit. TTL logic levels with compliance to AVCC. |
GND | 3, 4 | — | Connect to local ground |
GVDD | 9 | O | High-side FET gate drive supply, nominal voltage is 7 V. This pin can also be used as supply for PLIMIT divider. Add a 1-μF capacitor to ground at this pin. |
INN | 11 | I | Negative audio input, biased at 3 V. |
INP | 12 | I | Positive audio input, biased at 3 V. |
NC | 13 | — | Not connected |
OUTN | 23, 25 | O | Class-D H-bridge negative output |
OUTP | 18, 20 | O | Class-D H-bridge positive output |
PGND | 19, 24 | — | Power ground for the H-bridges |
PLIMIT | 10 | I | Power limit level adjust. Connect directly to GVDD pin for no power limiting. Add a 1-μF capacitor to ground at this pin. |
PVCC | 15, 16, 27, 28 | P | Power supply for H-bridge. PVCC pins are also connected internally. |
SD | 1 | I | Shutdown logic input for audio amplifier (LOW = outputs Hi-Z, HIGH = outputs enabled). TTL logic levels with compliance to AVCC. |