JAJSKR7B September 2019 – December 2020 TPA6304-Q1
PRODUCTION DATA
In most cases, it is sufficient to use the TPA6304-Q1 built-in magnitude estimator and tweeter detection report to perform the desired tweeter detection test. If a tweeter is properly connected in the system the magnitude of the load impedance is close to the nominal impedance of the speaker , for example 4 Ω. Once AC load diagnostics is finished, the magnitude of the load impedance is calculated and compared against a threshold set in the Tweeter Detection Threshold Register. If the measured impedance is lower than the set threshold, the tweeter is detected and marked accordingly in the Tweeter Detection Register.