SLVS639F October   2007  – February 2016 TPD12S521

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Circuit Protection Scheme
  5. 5 Revision History
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
    6. 7.6 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Single-Chip ESD Solution for HDMI Driver
      2. 8.3.2 Supports All HDMI 1.3 and HDMI 1.4b Data Rates
      3. 8.3.3 Integrated Level Shifting for the Control Lines
      4. 8.3.4 ±8-kV Contact ESD Protection on External Lines
      5. 8.3.5 38-Pin TSSOP Provides Seamless Layout Option With HDMI Connector
      6. 8.3.6 Backdrive Protection
      7. 8.3.7 Lead-Free Package
      8. 8.3.8 On-Chip Current Regulator With 55-mA Current Output
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
  12. 12Device and Documentation Support
    1. 12.1 Trademarks
    2. 12.2 Electrostatic Discharge Caution
    3. 12.3 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

パッケージ・オプション

デバイスごとのパッケージ図は、PDF版データシートをご参照ください。

メカニカル・データ(パッケージ|ピン)
  • DBT|38
サーマルパッド・メカニカル・データ
発注情報

9 Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

9.1 Application Information

TPD12S521 provides IEC61000-4-2 Level 4 Contact ESD rating to the HDMI 1.4 transmitter port. Integrated voltage-level shifting reduces the board space needed to implement the control lines.

9.2 Typical Application

Refer to Figure 2 for a typical schematic for an HDMI 1.4 transmitter port protected with TPD12S521. The eight TMDS data lines (D2+/-, D1+/-, D0+/-, CLK+/-) each have two pins on TPD12S521 to connect to. The TMDS data lines flow through their respective pin pairs, attaching to the passive ESD protection circuitry. To block reverse current to the 3.3-V logic power rail, connect CEC_OUT to the 3.3-V logic level with a 27-kΩ pull-up resistor in series with a Schottky diode.

TPD12S521 Application.gif Figure 2. TPD12S521 Configured With an HDMI 1.4 Transmitter Port

9.2.1 Design Requirements

For this example, use the following table as input parameters:

Design Parameters Example Value
Voltage on 5V_SUPPLY 4.5 V - 5.5 V
Voltage on LV_SUPPLY 1.7 V - 1.9 V

9.2.2 Detailed Design Procedure

To begin the design process the designer needs to know the 5V_SUPPLY voltage range and the logic level, LV_SUPPLY, voltage range.

9.2.3 Application Curves

TPD12S521 eyediaw_lvs639.gif Figure 3. HDMI 1.65Gbps Eye Diagram With TPD12S521 on a Test Board
TPD12S521 testboard_lvs639.gif Figure 5. Test Board to Measure Eye Diagram for the TPD12S521 (Refer to Eye Diagram Plot)
TPD12S521 eyediawo_lvs639.gif Figure 4. HDMI 1.65Gbps Eye Diagram Without TPD12S521 on a Test Board