SLLS907E August   2008  – August 2014 TPD4F003 , TPD6F003 , TPD8F003
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
    2. 6.2 Handling Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
      1. 6.6.1 IEC Clamping Waveforms (clamp voltage measured both at Ch_Out and Ch_In)
      2. 6.6.2 Channel-to-Channel Crosstalk
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Four-, Six-, and Eight-Channel EMI Filtering for Data Ports
      2. 7.3.2 -3 dB Bandwidth of 200 MHz
      3. 7.3.3 Greater Than 25 dB Attenuation at 1 GHz
      4. 7.3.4 Robust ESD Protection Exceeds IEC 61000-4-2
      5. 7.3.5 Pi-Style (C-R-C) Filter Configuration
      6. 7.3.6 Low 10-nA Leakage Current
      7. 7.3.7 Easy Flow-Through Routing
    4. 7.4 Device Functional Modes
  8. 8 Applications and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Signal Range on All Protected Lines
        2. 8.2.2.2 Operating Frequency
      3. 8.2.3 Application Curve
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Related Links
    2. 11.2 Trademarks
    3. 11.3 Electrostatic Discharge Caution
    4. 11.4 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

パッケージ・オプション

デバイスごとのパッケージ図は、PDF版データシートをご参照ください。

メカニカル・データ(パッケージ|ピン)
  • DQD|12
サーマルパッド・メカニカル・データ
発注情報

1 Features

  • Four-, Six-, and Eight-Channel EMI Filtering for Data Ports
  • –3 dB Bandwidth of 200 MHz
  • Greater than 25 dB attenuation at 1 GHz
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±12-kV Contact Discharge
    • ±20-kV Air Gap Discharge
  • Pi-Style (C-R-C) Filter Configuration
    (R = 100 Ω, CTOTAL = 17 pF)
  • Low 10-nA Leakage Current
  • Easy Flow-Through Routing

2 Applications

  • Display Interfaces
  • Cell Phones
  • Tablets
  • SVGA Video Connections
  • Memory Interfaces

3 Description

The TPDxF003 family is a series of highly integrated devices designed to provide Electromagnetic Interference (EMI) filtering in all systems subjected to electromagnetic interference. These filters also provide a Transient Voltage Suppressor (TVS) diode circuit for Electrostatic Discharge (ESD) protection which prevents damage to the application when subjected to ESD stress far exceeding IEC 61000-4-2 (Level 4).

The TPDxF003 family is specified for –40°C to 85°C operation. These filters are also packaged in space-saving 0.4-mm pitch DQD packages.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPD4F003 WSON (8) 1.70 mm x 1.35 mm
TPD6F003 WSON (12) 2.50 mm x 1.35 mm
TPD8F003 WSON (16) 3.30 mm x 1.35 mm
  1. For all available packages, see the orderable addendum at the end of the datasheet.

Equivalent Schematic

schem_lls907.gif