JAJS253N june 2010 – july 2023 TPS2041B , TPS2042B , TPS2043B , TPS2044B , TPS2051B , TPS2052B , TPS2053B , TPS2054B
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VI(IN), VI(INx) | Input voltage | 2.7 | 5.5 | V | |
VI( EN), VI( ENx), VI(EN), VI(ENx) | Input voltage | 0 | 5.5 | V | |
IO(OUT), IO(OUTx) | Continuous output current | 0 | 500 | mA | |
TJ | Operating virtual junction temperature | –40 | 125 | °C |