JAJSL00D November 2012 – July 2021
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TPS22930 is a single channel, 2-A load switch in a 4-terminal BSGA package. A low enable threshold makes it capable of interfacing directly with low voltage control signals. In the off state, the device has very low leakage current during off state. This prevents downstream circuits from pulling high standby current from thee supply. When turning on, the output will rise with a controlled slew rate to limit inrush current.
The device will also disengage the body diode when disabled to provide reverse current protection. The undervoltage lockout (UVLO) threshold will ensure the switch is turned off and will block reverse current if the VIN power supply is removed