JAJSF19A September   2017  – December 2017 TPS23521

PRODUCTION DATA.  

  1. 1 特長
  2. 2 アプリケーション
  3. 3 概要
    1.     Device Images
      1.      概略回路図
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
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  7. 7 Parameter Measurement Information
    1. 7.1 Relationship between Sense Voltage, Gate Current, and Timer
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Current Limit
        1. 8.3.1.1 Programming the CL Switch-Over Threshold
        2. 8.3.1.2 Setting Up the PROG Pin
        3. 8.3.1.3 Programming CL1
        4. 8.3.1.4 Programming CL2
      2. 8.3.2 Soft Start Disconnect
      3. 8.3.3 Timer
      4. 8.3.4 Gate 2
    4. 8.4 Device Functional Modes
      1. 8.4.1 OFF State
      2. 8.4.2 Insertion Delay State
      3. 8.4.3 Start-up State
      4. 8.4.4 Normal Operation State
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Selecting RSNS
        2. 9.2.2.2 Selecting Soft Start Setting: CSS and CSS,VEE
        3. 9.2.2.3 Selecting VDS Switch Over Threshold
        4. 9.2.2.4 Timer Selection
        5. 9.2.2.5 MOSFET Selection and SOA Checks
        6. 9.2.2.6 EMI Filter Consideration
        7. 9.2.2.7 Under Voltage and Over Voltage Settings
        8. 9.2.2.8 Choosing RVCC and CVCC
        9. 9.2.2.9 Power Good Interface to Downstream DC/DC
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 デバイス・サポート
      1. 12.1.1 デベロッパー・ネットワークの製品に関する免責事項
    2. 12.2 ドキュメントのサポート
      1. 12.2.1 関連資料
    3. 12.3 ドキュメントの更新通知を受け取る方法
    4. 12.4 コミュニティ・リソース
    5. 12.5 商標
    6. 12.6 静電気放電に関する注意事項
    7. 12.7 Glossary
  13. 13メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Timer

Timer is a critical feature in the hot swap, which manages the stress level in the MOSFET. The timer will source and sink current into the timer capacitor as follows:

  • Not in current limit: sink 2 µA
  • If the part is in current limit and VGATE < VGATE,TH, the timer sources current as follows:
    • VD < VD,CL_SW: source 10 µA
    • VD > VD,CL_SW: source 50 µA

The TPS23521 times out and shuts down the hot swap as follows.

  • If VD < VD,TMR_SW then the hot swap times out when VTMR reaches 1.5 V.
  • If VD > VD,TMR_SW then the hot swap times out when VTMR reaches 0.75 V.

The above behavior maximizes the ability of the hot swap to ride out voltage steps, while ensuring that the FET remains safe even if the part can not ride out a voltage step.

A cool down period follows after the part times out. During this time the timer performs the following:

  • Discharge CTMR with a 2-µA current source until 0.5 V
  • Charge CTMR with a 10-µA current source until it is back to 1.5 V.
  • Repeat the above 64 times
  • Discharge timer to 0 V.

The part attempts to restart after finishing the above. If the UVEN signal is toggled while the 64 cycles are in progress the part restarts immediately after the 64 cycles are completed.

The timer operates as follows when recovering from POR:

  • If VTMR < 0.5 V:
    • Proceed to regular startup
    • Do not discharge VTMR
  • If VTMR > 0.5 V:
    • Go through 64 charge/discharge cycles
    • Discharge VTMR
    • Proceed to startup

The Time Out (TTO) can be computed using the equations below. Note that the time out depends on the VDS of the MOSFET.

Equation 7. TPS23521 tps23523_equation7.gif
Equation 8. TPS23521 tps23523_equation8.gif
Equation 9. TPS23521 tps23523_equation9.gif
Equation 10. TPS23521 tps23523_equation10.gif