JAJSCH5 September   2016 TPS2552D , TPS2553D

PRODUCTION DATA.  

  1. 1 特長
  2. 2 アプリケーション
  3. 3 概要
  4. 4 改訂履歴
  5. 5 Device Comparison Table
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
    6. 7.6 Typical Characteristics
  8. 8 Parameter Measurement Information
  9. 9 Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Overcurrent Conditions
      2. 9.3.2 Reverse-Voltage Protection
      3. 9.3.3 FAULT Response
      4. 9.3.4 Undervoltage Lockout (UVLO)
      5. 9.3.5 ENABLE
      6. 9.3.6 Thermal Sense
    4. 9.4 Device Functional Modes
    5. 9.5 Programming
      1. 9.5.1 Programming the Current-Limit Threshold
  10. 10Application and Implementation
    1. 10.1 Application Information
      1. 10.1.1 Constant-Current and Impact on Output Voltage
    2. 10.2 Typical Applications
      1. 10.2.1 Two-Level Current-Limit Circuit
        1. 10.2.1.1 Design Requirements
        2. 10.2.1.2 Detailed Design Procedures
          1. 10.2.1.2.1 Designing Above a Minimum Current Limit
          2. 10.2.1.2.2 Designing Below a Maximum Current Limit
          3. 10.2.1.2.3 Accounting for Resistor Tolerance
          4. 10.2.1.2.4 Input and Output Capacitance
        3. 10.2.1.3 Application Curves
      2. 10.2.2 Auto-Retry Functionality
        1. 10.2.2.1 Design Requirements
        2. 10.2.2.2 Detailed Design Procedure
      3. 10.2.3 Typical Application as USB Power Switch
        1. 10.2.3.1 Design Requirements
          1. 10.2.3.1.1 USB Power-Distribution Requirements
        2. 10.2.3.2 Detailed Design Procedure
          1. 10.2.3.2.1 Universal Serial Bus (USB) Power-Distribution Requirements
  11. 11Power Supply Recommendations
    1. 11.1 Self-Powered and Bus-Powered Hubs
    2. 11.2 Low-Power Bus-Powered and High-Power Bus-Powered Functions
    3. 11.3 Power Dissipation and Junction Temperature
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13デバイスおよびドキュメントのサポート
    1. 13.1 デバイス・サポート
    2. 13.2 関連リンク
    3. 13.3 ドキュメントの更新通知を受け取る方法
    4. 13.4 コミュニティ・リソース
    5. 13.5 商標
    6. 13.6 静電気放電に関する注意事項
    7. 13.7 Glossary
  14. 14メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

10 Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

10.1 Application Information

10.1.1 Constant-Current and Impact on Output Voltage

During normal operation the N-channel MOSFET is fully enhanced, and VOUT = VIN - (IOUT x rDS(on)). The voltage drop across the MOSFET is relatively small compared to VIN, and VOUT ≉ VIN.

The TPS2552D/53D devices limit current to the programmed current-limit threshold set to RILIM by operating the N-channel MOSFET in the linear mode. During current-limit operation, the N-channel MOSFET is no longer fully-enhanced and the resistance of the device increases. This allows the device to effectively regulate the current to the current-limit threshold. The effect of increasing the resistance of the MOSFET is that the voltage drop across the device is no longer negligible (VIN ≠ VOUT), and VOUT decreases. The amount that VOUT decreases is proportional to the magnitude of the overload condition. The expected VOUT can be calculated by IOS × RLOAD, where IOS is the current-limit threshold and RLOAD is the magnitude of the overload condition. For example, if IOS is programmed to 1 A and a 1 Ω overload condition is applied, the resulting VOUT is 1 V.

The TPS2552D/53D devices assert the FAULT flag after the deglitch period and continue to regulate the current to the current-limit threshold indefinitely. In practical circuits, the power dissipation in the package will increase the die temperature above the overtemperature shutdown threshold (135°C min), and the device will turn off until the die temperature decreases by the hysteresis of the thermal shutdown circuit (10°C typ). The device will turn on and continue to thermal cycle until the overload condition is removed. The TPS2552D/53D devices resume normal operation once the overload condition is removed.

10.2 Typical Applications

10.2.1 Two-Level Current-Limit Circuit

Some applications require different current-limit thresholds depending on external system conditions. Figure 24 shows an implementation for an externally controlled, two-level current-limit circuit. The current-limit threshold is set by the total resistance from ILIM to GND (see the Programming the Current-Limit Threshold section). A logic-level input enables/disables MOSFET Q1 and changes the current-limit threshold by modifying the total resistance from ILIM to GND. Additional MOSFET/resistor combinations can be used in parallel to Q1/R2 to increase the number of additional current-limit levels.

NOTE

ILIM should never be driven directly with an external signal.

TPS2552D TPS2553D two_cur_limt_lvs841.gif Figure 24. Two-Level Current-Limit Circuit

10.2.1.1 Design Requirements

For this example, use the parameters shown in Table 1.

Table 1. Design Requirements

PARAMETER VALUE
Input voltage 5 V
Output voltage 5 V
Above a minimum current limit 1000 mA
Below a maximum current limit 500 mA

10.2.1.2 Detailed Design Procedures

10.2.1.2.1 Designing Above a Minimum Current Limit

Some applications require that current limiting cannot occur below a certain threshold. For this example, assume that 1 A must be delivered to the load so that the minimum desired current-limit threshold is 1000 mA. Use the IOS equations and Figure 23 to select RILIM.

Equation 2. TPS2552D TPS2553D eq_app1_1st_lvs841.gif

Select the closest 1% resistor less than the calculated value: RILIM = 23.7 kΩ. This sets the minimum current-limit threshold at 1 A . Use the IOS equations, Figure 23, and the previously calculated value for RILIM to calculate the maximum resulting current-limit threshold.

Equation 3. TPS2552D TPS2553D eq_app1_2nd_lvs841.gif

The resulting maximum current-limit threshold is 1172.4 mA with a 23.7 kΩ resistor.

10.2.1.2.2 Designing Below a Maximum Current Limit

Some applications require that current limiting must occur below a certain threshold. For this example, assume that the desired upper current-limit threshold must be below 500 mA to protect an up-stream power supply. Use the IOS equations and Figure 23 to select RILIM.

Equation 4. TPS2552D TPS2553D eq_app2_1st_lvs841.gif

Select the closest 1% resistor greater than the calculated value: RILIM = 59 kΩ. This sets the maximum current-limit threshold at 500 mA . Use the IOS equations, Figure 23, and the previously calculated value for RILIM to calculate the minimum resulting current-limit threshold.

Equation 5. TPS2552D TPS2553D eq_app2_2nd_lvs841.gif

The resulting minimum current-limit threshold is 400.6 mA with a 59 kΩ resistor.

10.2.1.2.3 Accounting for Resistor Tolerance

The previous sections described the selection of RILIM given certain application requirements and the importance of understanding the current-limit threshold tolerance. The analysis focused only on the TPS2552D/53D performance and assumed an exact resistor value. However, resistors sold in quantity are not exact and are bounded by an upper and lower tolerance centered around a nominal resistance. The additional RILIM resistance tolerance directly affects the current-limit threshold accuracy at a system level. The following table shows a process that accounts for worst-case resistor tolerance assuming 1% resistor values. Step one follows the selection process outlined in the application examples above. Step two determines the upper and lower resistance bounds of the selected resistor. Step three uses the upper and lower resistor bounds in the IOS equations to calculate the threshold limits. It is important to use tighter tolerance resistors, e.g. 0.5% or 0.1%, when precision current limiting is desired.

Table 2. Common RILIM Resistor Selections

DESIRED
NOMINAL
CURRENT LIMIT
(mA)
IDEAL
RESISTOR
(kΩ)
CLOSEST
1% RESISTOR
(kΩ)
RESISTOR TOLERANCE ACTUAL LIMITS
1% LOW (kΩ) 1% HIGHT (kΩ) IOS MIN (mA) IOS NOM (mA) IOS MAX (mA)
75 SHORT ILIM to IN 50.0 75.0 100.0
120 226.1 226 223.7 228.3 101.3 120.0 142.1
200 134.0 133 131.7 134.3 173.7 201.5 233.9
300 88.5 88.7 87.8 89.6 262.1 299.4 342.3
400 65.9 66.5 65.8 67.2 351.2 396.7 448.7
500 52.5 52.3 51.8 52.8 448.3 501.6 562.4
600 43.5 43.2 42.8 43.6 544.3 604.6 673.1
700 37.2 37.4 37.0 37.8 630.2 696.0 770.8
800 32.4 32.4 32.1 32.7 729.1 800.8 882.1
900 28.7 28.7 28.4 29.0 824.7 901.5 988.7
1000 25.8 26.1 25.8 26.4 908.3 989.1 1081.0
1100 23.4 23.2 23.0 23.4 1023.7 1109.7 1207.5
1200 21.4 21.5 21.3 21.7 1106.0 1195.4 1297.1
1300 19.7 19.6 19.4 19.8 1215.1 1308.5 1414.9
1400 18.3 18.2 18.0 18.4 1310.1 1406.7 1517.0
1500 17.0 16.9 16.7 17.1 1412.5 1512.4 1626.4
1600 16.0 15.8 15.6 16.0 1512.5 1615.2 1732.7
1700 15.0 15.0 14.9 15.2 1594.5 1699.3 1819.4

10.2.1.2.4 Input and Output Capacitance

Input and output capacitance improves the performance of the device; the actual capacitance should be optimized for the particular application. For all applications, a 0.1μF or greater ceramic bypass capacitor between IN and GND is recommended as close to the device as possible for local noise de-coupling. This precaution reduces ringing on the input due to power-supply transients. Additional input capacitance may be needed on the input to reduce voltage overshoot from exceeding the absolute maximum voltage of the device during heavy transient conditions. This is especially important during bench testing when long, inductive cables are used to connect the evaluation board to the bench power-supply.

Placing a high-value electrolytic capacitor on the output pin is recommended when large transient currents are expected on the output.

10.2.1.3 Application Curves

TPS2552D TPS2553D turnon_dly_lvs841.gif
Figure 25. Turn on Delay and Rise Time
TPS2552D TPS2553D rev2_v_prot_lvs841.gif
Figure 26. Reverse-Voltage Protection Recovery

10.2.2 Auto-Retry Functionality

Some applications require that an overcurrent condition disables the part momentarily during a fault condition and re-enables after a pre-set time. This auto-retry functionality can be implemented with an external resistor and capacitor. During a fault condition, FAULT pulls low disabling the part. The part is disabled when EN is pulled low, and FAULT goes high impedance allowing CRETRY to begin charging. The part re-enables when the voltage on EN reaches the turnon threshold, and the auto-retry time is determined by the resistor/capacitor time constant. The device continues to cycle in this manner until the fault condition is removed.

TPS2552D TPS2553D auto_func_slvsdl7.gif Figure 27. Auto-Retry Functionality

Some applications require auto-retry functionality and the ability to enable/disable with an external logic signal. Figure 28 shows how an external logic signal can drive EN through RFAULT and maintain auto-retry functionality. The resistor/capacitor time constant determines the auto-retry time-out period.

TPS2552D TPS2553D ext_en_sig_slvsdl7.gif Figure 28. Auto-Retry Functionality With External EN Signal

10.2.2.1 Design Requirements

For this example, use the parameters shown in Table 3.

Table 3. Design Requirements

PARAMETER VALUE
Input voltage 5 V
Output voltage 5 V
Current 1200 mA

10.2.2.2 Detailed Design Procedure

Refer to Programming the Current-Limit Threshold section for the current limit setting. For auto-retry functionality, once FAULT asserted, EN pull low, TPS2553D is disabled, FAULT des-asserted, CRETRY is slowly charged to EN logic high via RFAULT, then enable, after deglitch time, FAULT asserted again. In the event of an over-load, TPS2553D cycles and has output average current. ON-time with output current is decided by FAULT deglitch time. OFF-time without output current is decided by RFAULT x CRETRY constant time to EN logic high and ton time. Therefore, set the RFAULT × CRETRY to get the desired output average current during overload.

10.2.3 Typical Application as USB Power Switch

TPS2552D TPS2553D typ_app_usb_slvsdl7.gif Figure 29. Typical Application as USB Power Switch

10.2.3.1 Design Requirements

For this example, use the parameters shown in Table 4.

Table 4. Design Requirements

PARAMETER VALUE
Input voltage 5 V
Output voltage 5 V
Current 1200 mA

10.2.3.1.1 USB Power-Distribution Requirements

USB can be implemented in several ways regardless of the type of USB device being developed. Several power-distribution features must be implemented.

  • SPHs must:
    • Current limit downstream ports
    • Report overcurrent conditions
  • BPHs must:
    • Enable/disable power to downstream ports
    • Power up at <100 mA
    • Limit inrush current (<44 Ω and 10 μF)
  • Functions must:
    • Limit inrush currents
    • Power up at <100 mA

The feature set of the TPS2552D/53D meets each of these requirements. The integrated current limiting and overcurrent reporting is required by self-powered hubs. The logic-level enable and controlled rise times meet the need of both input and output ports on bus-powered hubs and the input ports for bus-powered functions.

10.2.3.2 Detailed Design Procedure

10.2.3.2.1 Universal Serial Bus (USB) Power-Distribution Requirements

One application for this device is for current limiting in universal serial bus (USB) applications. The original USB interface was a 12-Mb/s or 1.5-Mb/s, multiplexed serial bus designed for low-to-medium bandwidth PC peripherals (e.g., keyboards, printers, scanners, and mice). As the demand for more bandwidth increased, the USB 2.0 standard was introduced increasing the maximum data rate to 480-Mb/s. The four-wire USB interface is conceived for dynamic attach-detach (hot plug-unplug) of peripherals. Two lines are provided for differential data, and two lines are provided for 5-V power distribution.

USB data is a 3.3-V level signal, but power is distributed at 5 V to allow for voltage drops in cases where power is distributed through more than one hub across long cables. Each function must provide its own regulated 3.3 V from the 5-V input or its own internal power supply. The USB specification classifies two different classes of devices depending on its maximum current draw. A device classified as low-power can draw up to 100 mA as defined by the standard. A device classified as high-power can draw up to 500 mA. It is important that the minimum current-limit threshold of the current-limiting power-switch exceed the maximum current-limit draw of the intended application. The latest USB standard should always be referenced when considering the current-limit threshold

The USB specification defines two types of devices as hubs and functions. A USB hub is a device that contains multiple ports for different USB devices to connect and can be self-powered (SPH) or bus-powered (BPH). A function is a USB device that is able to transmit or receive data or control information over the bus. A USB function can be embedded in a USB hub. A USB function can be one of three types included in the list below.

  • Low-power, bus-powered function
  • High-power, bus-powered function
  • Self-powered function

SPHs and BPHs distribute data and power to downstream functions. The TPS2552D/53D have higher current capabilities than required for a single USB port allowing it to power multiple downstream ports.