JAJSRT8A October 2023 – March 2024 TPS25751
PRODUCTION DATA
The TPS25751 is a stand-alone Type-C PD controller for power-only USB-PD applications. Initial device configuration is configured from an external EEPROM through a firmware configuration bundle loaded on to the device during boot. The bundle is loaded over I2C from an external EEPROM. The TPS25751 firmware configuration can be customized for each specific application. The firmware configuration can be generated through the Web Tool.
The TPS25751 is ideal for single port power applications supporting the following PD architectures.
An external EEPROM is required to download a pre-configured firmware on the TPS25751 device through the I2C interface.
The TPS25751 firmware can be configured using the Web Tool for the application-specific PD charging architecture requirements and data roles. The tool also provides additional optional firmware configuration that integrates control for select Battery Charger Products (BQ). The TPS25751 I2C controller interfaces with the Battery Chargers with pre-configured GPIO settings and I2C controller events. The Application Customization Tool available with the TPS25751 provides details of the supported Battery Charger Products (BQ).