JAJSC83E May 2016 – January 2021 TPS25940-Q1
PRODMIX
The TPS25940xx-Q1 device has enhanced features such as load current monitoring output IMON and an integrated power good comparator for voltage monitoring. These two functional blocks can be utilized as per circuit configuration shown in Figure 10-27, to FLAG the overload event.
The output voltage at IMON terminal VIMON can be used as a means of monitoring current flow through the system and its value can be calculated from Equation 6.
The power good comparator of TPS25940xx-Q1 has an internal reference of VPGTHR = 0.99 V at the negative terminal and the positive terminal PGTH can be utilized for monitoring voltage of any specific rail. As shown in the Figure 10-27, the output voltage at IMON terminal (VIMON) is fed to the positive terminal PGTH (VPGTH) of the comparator. When the PGTH pin voltage (VPGTH = VIMON) is higher than the internal reference VPGTHR, the open-drain comparator output PGOOD asserts HIGH to indicate overload event.
For example, to detect overcurrent event at load current IOUT of 300 mA, the value of RIMON can be calculated using Equation 35.
A close value of 61.9 kΩ is chosen for RIMON.
Figure 10-28 shows the overload flag status when the load is changed from 150 mA to 600 mA and back. As seen in the Figure 10-28, the overload status (OL_Status) becomes active HIGH when the load current crosses 300 mA.