JAJSC55A July 2007 – September 2015 TPS28226
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Input supply voltage range, VDD (2) | –0.3 | 8.8 | V | |
| Boot voltage, VBOOT | –0.3 | 33 | V | |
| Phase voltage, VPHASE | DC | –2 | 32 or VBOOT + 0.3 – VDD whichever is less | V |
| Pulse < 400 ns, E = 20 μJ | –7 | 33.1 or VBOOT + 0.3 – VDD whichever is less | V | |
| Input voltage range, VPWM, VEN/PG | –0.3 | 13.2 | V | |
| Output voltage range, VUGATE | VPHASE – 0.3 | VBOOT + 0.3, (VBOOT – VPHASE < 8.8) | V | |
| Pulse < 100 ns, E = 2 μJ | VPHASE – 2 | VBOOT + 0.3, (VBOOT – VPHASE < 8.8) | V | |
| Output voltage range, VLGATE | –0.3 | VDD + 0.3 | V | |
| Pulse < 100 ns, E = 2 μJ | –2 | VDD + 0.3 | V | |
| Continuous total power dissipation | See Thermal Information | |||
| Operating virtual junction temperature range, TJ | –40 | 150 | °C | |
| Operating ambient temperature range, TA | –40 | 125 | °C | |
| Lead temperature (soldering, 10 sec.) | 300 | °C | ||
| Storage temperature, Tstg | –65 | 150 | °C | |
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
| Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 | V | ||
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VDD | Input supply voltage | 6.8 | 7.2 | 8 | V |
| VIN | Power input voltage | 3 | 32 V– VDD | V | |
| TJ | Operating junction temperature range | –40 | 125 | °C | |
| THERMAL METRIC | TPS28226 | UNIT | ||
|---|---|---|---|---|
| VSON (DRB) | SOIC (D) | |||
| 8 PINS | 8 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 50.2 | 123.2 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 57.5 | 77.0 | °C/W |
| RθJB | Junction-to-board thermal resistance | 25.9 | 63.5 | °C/W |
| ψJT | Junction-to-top characterization parameter | 1.5 | 27.7 | °C/W |
| ψJB | Junction-to-board characterization parameter | 26.0 | 63.0 | °C/W |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | 9.5 | N/A | °C/W |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| UNDER VOLTAGE LOCKOUT | ||||||
| Rising threshold | VPWM = 0 V | 6.35 | 6.70 | V | ||
| Falling threshold | VPWM = 0 V | 4.7 | 5.0 | V | ||
| Hysteresis | 1.00 | 1.35 | V | |||
| BIAS CURRENTS | ||||||
| IDD(off) | Bias supply current | VEN/PG = low, PWM pin floating | 350 | μA | ||
| IDD | Bias supply current | VEN/PG = high, PWM pin floating | 500 | μA | ||
| INPUT (PWM) | ||||||
| IPWM | Input current | VPWM = 5 V | 185 | μA | ||
| VPWM = 0 V | –200 | μA | ||||
| PWM 3-state rising threshold(2) | 1.0 | V | ||||
| PWM 3-state falling threshold | VPWM PEAK = 5 V | 3.4 | 3.8 | 4.0 | V | |
| tHLD_R | 3-state shutdown Hold-off time | 250 | ns | |||
| TMIN | PWM minimum pulse to force UGATE pulse | CL = 3 nF at UGATE , VPWM = 5 V | 30 | ns | ||
| ENABLE/POWER GOOD (EN/PG) | ||||||
| Enable high rising threshold | PG FET OFF | 1.7 | 2.1 | V | ||
| Enable low falling threshold | PG FET OFF | 0.8 | 1.0 | V | ||
| Hysteresis | 0.35 | 0.70 | V | |||
| Power good output | VDD = 2.5 V | 0.2 | V | |||
| UPPER GATE DRIVER OUTPUT (UGATE) | ||||||
| Source resistance | 500 mA source current | 1.0 | 2.0 | Ω | ||
| Source current (2) | VUGATE-PHASE = 2.5 V | 2.0 | A | |||
| tRU | Rise time | CL = 3 nF | 10 | ns | ||
| Sink resistance | 500 mA sink current | 1.0 | 2.0 | Ω | ||
| Sink current (2) | VUGATE-PHASE = 2.5 V | 2.0 | A | |||
| tFU | Fall time | CL = 3 nF | 10 | ns | ||
| LOWER GATE DRIVER OUTPUT (LGATE) | ||||||
| Source resistance | 500 mA source current | 1.0 | 2.0 | Ω | ||
| Source current(2) | VLGATE = 2.5 V | 2.0 | A | |||
| tRL | Rise time(2) | CL = 3 nF | 10 | ns | ||
| Sink resistance | 500 mA sink current | 0.4 | 1.0 | Ω | ||
| Sink current(2) | VLGATE = 2.5 V | 4.0 | A | |||
| Fall time(2) | CL = 3 nF | 5 | ns | |||
| BOOTSTRAP DIODE | ||||||
| VF | Forward voltage | Forward bias current 100 mA | 1.0 | V | ||
| THERMAL SHUTDOWN | ||||||
| Rising threshold(2) | 150 | 160 | 170 | °C | ||
| Falling threshold(2) | 130 | 140 | 150 | °C | ||
| Hysteresis | 20 | °C | ||||
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SWITCHING TIME | ||||||
| tDLU | UGATE turn-off propagation Delay | CL = 3 nF | 14 | ns | ||
| tDLL | LGATE turn-off propagation Delay | CL = 3 nF | 14 | ns | ||
| tDTU | Dead time LGATE turn off to UGATE turn on | CL = 3 nF | 14 | ns | ||
| tDTL | Dead time UGATE turn off to LGATE turn on | CL = 3 nF | 14 | ns | ||
Figure 1. TPS28226 Timing Diagram
| VEN/PG = Low | PWM Input Floating | VDD = 7.2 V |
| VDD = 7.2 V |
| VDD = 7.2 V |
| VDD = 7.2 V | CLOAD = 3 nF |
| VDD = 7.2 V | CLOAD = 3 nF |
| VDD = 7.2 V | CLOAD = 3 nF |
| No Load | VDD = 7.2 V | TJ = 25°C |
| VDD = 7.2 V |
| VDD = 7.2 V |
| VDD = 7.2 V | CLOAD = 3 nF |
| VDD = 7.2 V | CLOAD = 3 nF |
| VDD = 7.2 V | IF = 100 mA |
| Different Load Charge | VDD = 7.2 V | TJ = 25°C |