JAJSLG9B March 2021 – November 2023 TPS3704-Q1
PRODUCTION DATA
Figure 4-1 in Section 4 and Table 9-1 describe how to decode the function of the device based on its part number listed in Table 9-3.
DESCRIPTION | NOMENCLATURE | VALUE |
---|---|---|
Generic part number | TPS3704x-Q1 | TPS3704x-Q1 |
Channel options | 1 | One-channel option |
2 | Dual-channel option | |
3 | Triple-channel option | |
4 | Quad-channel option | |
Detection options | Ax, Bx, Cx,... | See Table 9-3 |
Variant code (output topology) | O | Open-drain, active-low |
L | Push-pull, active-low | |
H | Push-pull, active-high | |
Reset time delay option | A | 20-μs reset time delay |
B | 1-ms reset time delay | |
C | 2-ms reset time delay | |
D | 3-ms reset time delay | |
E | 5-ms reset time delay | |
F | 10-ms reset time delay | |
G | 15-ms reset time delay | |
H | 20-ms reset time delay | |
I | 25-ms reset time delay | |
J | 35-ms reset time delay | |
K | 40-ms reset time delay | |
L | 50-ms reset time delay | |
M | 70-ms reset time delay | |
N | 100-ms reset time delay | |
O | 140-ms reset time delay | |
P | 150-ms reset time delay | |
R | 200-ms reset time delay | |
S | 280-ms reset time delay | |
T | 400-ms reset time delay | |
U | 560-ms reset time delay | |
V | 800-ms reset time delay | |
W | 1120-ms reset time delay | |
X | 1200-ms reset time delay | |
Package | DDF | SOT-23 8-pin (1.6 mm × 2.9 mm) |
Reel | R | Large reel |
Automotive version | Q1 | Q100 AEC |
ORDERABLE PART NAME | VARIANT(4) | NUM OF CHAN. | RESET TIME | SENSE1(3)(5) | SENSE2(3)(5) | SENSE3(3)(5) | SENSE4(3)(5) |
---|---|---|---|---|---|---|---|
TPS37042BJOFDDFRQ1 |
ADJ |
2 |
10ms |
0.8V (±4%) |
0.8V (±4%) |
- |
- |
TPS37042A3OFDDFRQ1 |
Fixed |
2 |
10ms |
3.3V (±5%) |
1.2V (±5%) |
- |
- |
TPS37042ZJOFDDFRQ1(1) |
Fixed |
2 |
10ms |
1.95V (±4%) |
3.8V (±6%) |
- |
- |
TPS37043DJOFDDFR(1) | ADJ/Fixed | 3 | 10 ms |
3.3V (-11%) |
1.2V (-11%) |
0.8V (-8%) | - |
TPS37043A4OFDDFRQ1 |
Fixed |
3 |
10ms |
2.8V (±5%) | 1.8V (±5%) | 1.2V (±5%) |
- |
TPS37043A8OFDDFRQ1 |
Fixed |
3 |
10ms |
3.3V (±5%) | 1.8V (±5%) | 1.0V (±5%) |
- |
TPS37043CPOFDDFRQ1(1) |
ADJ/Fixed |
3 |
10ms |
3.3V (±4%) |
0.75V (±4%) |
0.8V (±3%) |
- |
TPS37043ZJOFDDFRQ1(1) |
Fixed |
3 |
10ms |
0.95V (±4%) |
1.35V (±4%) |
1.8V (±4%) |
- |
TPS37043LJOFDDFRQ1(1) |
ADJ |
3 |
10ms |
0.4V (±5%) |
0.4V (±5%) |
0.8V (±5%) |
- |
TPS37043CJOFDDFRQ1(1) |
ADJ |
3 |
10ms |
0.8V (±6%) |
0.8V (±6%) |
0.8V (±6%) |
- |
TPS37043MJOFDDFRQ1(1) |
ADJ |
3 |
10ms |
0.4V (±7%) |
0.4V (±7%) |
0.8V (±7%) |
- |
TPS37043A5OFDDFRQ1 (1) |
Fixed |
3 |
10ms |
3.3V (±4%) |
1.8V (±4%) |
1.2V (±4%) |
- |
TPS37043BJOFDDFRQ1 |
ADJ |
3 |
10ms |
0.8V (±4%) | 0.8V (±4%) | 0.8V (±4%) |
- |
TPS37044BJOFDDFR | ADJ | 4 | 10 ms | 0.8 V (±4%) | 0.8 V (±4%) | 0.8 V (±4%) | 0.8 V (±4%) |
TPS37044LJOJDDFR(1) | ADJ | 4 | 35ms |
0.4V (±5%) |
0.4V (±5%) |
0.8V (±5%) |
0.8V (±5%) |
TPS37044BJOFDDFRQ1 |
ADJ |
4 |
10ms |
0.8V (±4%) | 0.8V (±4%) | 0.8V (±4%) | 0.8V (±4%) |
TPS37044CJOFDDFRQ1(1) |
ADJ |
4 |
10ms |
0.8V (±6%) |
0.8V (±6%) |
0.8V (±6%) |
0.8V (±6%) |
TPS37044MJOFDDFRQ1(1) |
ADJ |
4 |
10ms |
0.4V (±7%) |
0.4V (±7%) |
0.8V (±7%) |
0.8V (±7%) |
TPS37044A4OGDDFRQ1 |
Fixed |
4 |
15ms |
3.3V (±8%) | 1.8V (±4%) | 1.15V (±6%) | 1.15V (±6%) |