JAJSRQ5A October 2023 – December 2023 TPS3762
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Common Switching Requirements | ||||||
tCTR(No Cap) | RESET release time delay (CTR)(1) |
VIT = 800 mV CCTR = Open 20% Overdrive from Hysteresis |
350 | 600 | µs | |
tCTS(No Cap) | Sense detect time delay (CTS)(2) |
VIT = 800 mV CCTS = Open 20% Overdrive from VIT |
85 | 100 | µs | |
tSD | Startup Delay (3) | CCTR = Open | 1 | ms | ||
BIST Switching Requirements | ||||||
tBIST_en_pd | Rising edge of BIST_EN to BIST asserting | 2.3 | µs | |||
tBIST_en_pd | Rising edge of BIST_EN to RESET asserting | 2.3 | µs | |||
tBIST_recover | Rising edge of BIST to SENSE input valid | CCTR = Open, BIST = Enabled | 350 | 600 | µs | |
tBIST | BIST run time | 3.5 | ms | |||
tSD+BIST | Startup time with BIST run time | 4.5 | ms | |||
LATCH Switching Requirements | ||||||
tBIST_EN/LATCH_CLR_Recover | Rising edge of BIST to SENSE input valid | CCTR = Open, BIST = Disabled | 10 | µs |