JAJSNY4B April 2023 – December 2023 TPS3808E-Q1
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | SOT-23 | ||
CT | 4 | I | Reset period programming pin. Connecting this pin to VDD through a 40-kΩ to 200-kΩ resistor or leaving it open results in fixed delay times. Connecting this pin to a ground referenced capacitor ≥ 130 pF gives a user-programmable delay time. |
GND | 2 | — | Ground |
MR | 3 | I | Driving the manual reset pin (MR) low asserts RESET. MR is internally tied to VDD by a 90-kΩ pull-up resistor. |
RESET | 1 | O | RESET is an open-drain output that is driven to a low-impedance state when RESET is asserted (either the SENSE input is lower than the threshold voltage (VIT) or the MR pin is set to a logic low). RESET remains low (asserted) for the reset period after both SENSE is above VIT and MR is set to a logic high. A pull-up resistor from 10 kΩ to 1 MΩ must be used on this pin, this allows the reset pin to attain voltages higher than VDD. |
SENSE | 5 | I | This pin is connected to the voltage to be monitored. If the voltage at this terminal drops below the threshold voltage VIT, then RESET is asserted. |
VDD | 6 | I | Supply voltage. For good analog design, place a 0.1-μF ceramic capacitor close to this pin. |