SLUS772G March   2008  – June 2020 TPS40210 , TPS40211

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
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
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Soft Start
      2. 7.3.2  BP Regulator
      3. 7.3.3  Shutdown (DIS/ EN Pin)
      4. 7.3.4  Minimum On-Time and Off-Time Considerations
      5. 7.3.5  Setting the Oscillator Frequency
      6. 7.3.6  Synchronizing the Oscillator
      7. 7.3.7  Current Sense and Overcurrent
      8. 7.3.8  Current Sense and Subharmonic Instability
      9. 7.3.9  Current Sense Filtering
      10. 7.3.10 Control Loop Considerations
      11. 7.3.11 Gate Drive Circuit
      12. 7.3.12 TPS40211
    4. 7.4 Device Functional Modes
      1. 7.4.1 Operation Near Minimum Input Voltage
      2. 7.4.2 Operation With DIS/ EN Pin
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 12-V to 24-V Nonsynchronous Boost Regulator
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1  Custom Design with WEBENCH Tools
          2. 8.2.1.2.2  Duty Cycle Estimation
          3. 8.2.1.2.3  Inductor Selection
          4. 8.2.1.2.4  Rectifier Diode Selection
          5. 8.2.1.2.5  Output Capacitor Selection
          6. 8.2.1.2.6  Input Capacitor Selection
          7. 8.2.1.2.7  Current Sense and Current Limit
          8. 8.2.1.2.8  Current Sense Filter
          9. 8.2.1.2.9  Switching MOSFET Selection
          10. 8.2.1.2.10 Feedback Divider Resistors
          11. 8.2.1.2.11 Error Amplifier Compensation
          12. 8.2.1.2.12 RC Oscillator
          13. 8.2.1.2.13 Soft-Start Capacitor
          14. 8.2.1.2.14 Regulator Bypass
          15. 8.2.1.2.15 Bill of Materials
        3. 8.2.1.3 Application Curves
      2. 8.2.2 12-V Input, 700-mA LED Driver, Up to 35-V LED String
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
      2.      65
      3. 11.1.2 Related Devices
      4. 11.1.3 Development Support
        1. 11.1.3.1 Custom Design with WEBENCH Tools
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Related Links
    4. 11.4 Receiving Notification of Documentation Updates
    5. 11.5 Support Resources
    6. 11.6 Trademarks
    7. 11.7 Electrostatic Discharge Caution
    8. 11.8 Glossary
  12. 12Mechanical, Packaging, and Orderable Information
    1.     78

デバイスごとのパッケージ図は、PDF版データシートをご参照ください。

メカニカル・データ(パッケージ|ピン)
  • DRC|10
  • DGQ|10
サーマルパッド・メカニカル・データ

Minimum On-Time and Off-Time Considerations

The TPS40210 has a minimum off-time of approximately 200 ns and a minimum on-time of 300 ns. These two constraints place limitations on the operating frequency that can be used for a given input-to-output conversion ratio. See Figure 6-2 for the maximum frequency that can be used for a given duty cycle.

The duty cycle at which the converter operates is dependent on the mode in which the converter is running. If the converter is running in discontinuous conduction mode, the duty cycle varies with changes to the load much more than it does when running in continuous conduction mode.

In continuous conduction mode, the duty cycle is related primarily to the input and output voltages.

Equation 10. GUID-3EE96F8C-68C6-49DA-8A85-BAB9297A9B7B-low.gif
Equation 11. GUID-98477312-9DE5-4344-A57B-CD58D8B774FA-low.gif

In discontinuous mode, the duty cycle is a function of the load, input and output voltages, inductance, and switching frequency.

Equation 12. GUID-A8524589-CDC6-41B6-9AE5-73677B241AB2-low.gif

All converters using a diode as the freewheeling or catch component have a load current level at which they transition from discontinuous conduction to continuous conduction. This is the point where the inductor current just falls to zero. At higher load currents, the inductor current does not fall to zero but remains flowing in a positive direction and assumes a trapezoidal wave shape as opposed to a triangular wave shape. This load boundary between discontinuous conduction and continuous conduction can be found for a set of converter parameters as follows.

Equation 13. GUID-4ACAA0D5-0B79-443B-A441-3C183199FC95-low.gif

For loads higher than the result of Equation 13, the duty cycle is given by Equation 11 and for loads less that the results of Equation 13, the duty cycle is given Equation 12. For Equations 1 through 4, the variable definitions are as follows.

  • VOUT is the output voltage of the converter in V
  • VD is the forward conduction voltage drop across the rectifier or catch diode in V
  • VIN is the input voltage to the converter in V
  • IOUT is the output current of the converter in A
  • L is the inductor value in H
  • fSW is the switching frequency in Hz