JAJSIN2 February 2020 TPS53820
PRODUCTION DATA.
| Device | Package
Type |
Package Drawing | Pins | SPQ | Reel
Diameter (mm) |
Reel
Width W1 (mm) |
A0
(mm) |
B0
(mm) |
K0
(mm) |
P1
(mm) |
W
(mm) |
Pin1
Quadrant |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TPS53820RWZR | VQFN-HR | RWZ | 35 | 3000 | 330.0 | 12.4 | 5.3 | 5.3 | 1.1 | 8.0 | 12.0 | Q2 |
| TPS53820RWZT | VQFN-HR | RWZ | 35 | 250 | 180.0 | 12.4 | 5.3 | 5.3 | 1.1 | 8.0 | 12.0 | Q2 |
| Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
|---|---|---|---|---|---|---|---|
| TPS53820RWZR | VQFN-HR | RWZ | 35 | 3000 | 367.0 | 367.0 | 35.0 |
| TPS53820RWZT | VQFN-HR | RWZ | 35 | 250 | 210.0 | 185.0 | 35.0 |