JAJSL80A February 2021 – March 2021 TPS541620
PRODUCTION DATA
To configure the TPS541620 for dual-output mode and a 1.5-pF ramp capacitor on VOUT2, the MODE1 resistor is chosen to be 15.4 kΩ as described in Table 7-3. To set the switching frequency to 1 MHz and a 1.5-pF ramp capacitor for VOUT1, the MODE2 resistor is chosen to be 17.4 kΩ as described in Table 7-1.