JAJS461A October   2009  – November 2016 TPS54290 , TPS54291 , TPS54292
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
    6. 7.6 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  Voltage Reference
      2. 8.3.2  Oscillator
      3. 8.3.3  Input UVLO and Start-Up
      4. 8.3.4  Enable and Timed Turnon of the Outputs
      5. 8.3.5  Soft Start
      6. 8.3.6  Output Voltage Regulation
      7. 8.3.7  Inductor Selection
      8. 8.3.8  Maximum Output Capacitance
      9. 8.3.9  Feedback Loop Compensation
      10. 8.3.10 Bootstrap for N-Channel MOSFET
      11. 8.3.11 Output Overload Protection
      12. 8.3.12 Operating Near Maximum Duty Cycle
      13. 8.3.13 Dual-Supply Operation
      14. 8.3.14 Bypassing and Filtering
    4. 8.4 Device Functional Modes
      1. 8.4.1 PWM Operation
      2. 8.4.2 Standby Operation
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 TPS54291 Design Example
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1  Duty Cycle Estimation
          2. 9.2.1.2.2  Inductor Selection
          3. 9.2.1.2.3  Output Capacitor Selection
          4. 9.2.1.2.4  Input Capacitor Selection
          5. 9.2.1.2.5  Feedback
          6. 9.2.1.2.6  Compensation Components
          7. 9.2.1.2.7  Compensation Gain Setting Resistor
          8. 9.2.1.2.8  Compensation Integrator Capacitor
          9. 9.2.1.2.9  Bootstrap Capacitor
          10. 9.2.1.2.10 Power Dissipation
        3. 9.2.1.3 Application Curves
      2. 9.2.2 TPS54290 Cascaded Design Example
        1. 9.2.2.1 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 PowerPAD™ Package
    2. 11.2 Layout Examples
    3. 11.3 Overtemperature Protection and Junction Temperature Rise
    4. 11.4 Power Derating
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 ドキュメントのサポート
      1. 12.1.1 関連資料
    2. 12.2 関連リンク
    3. 12.3 ドキュメントの更新通知を受け取る方法
    4. 12.4 コミュニティ・リソース
    5. 12.5 商標
    6. 12.6 静電気放電に関する注意事項
    7. 12.7 用語集
  13. 13メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Layout

Layout Guidelines

  • The PowerPAD™ must be connected to the low-current ground with available surface copper to dissipate heat. TI recommends extending the ground land beyond the device package area between PVDD1 (pin 1) and PVDD2 (pin 16) and between COMP1 (pin 8) and COMP2( pin 9).
  • Connect PGND1 and PGND2 to the PowerPAD™ through a 10-mil wide trace.
  • Place the ceramic input capacitors near PVDD1 and PVDD2 and bypass to PGND1 and PGND2, respectively.
  • Place the inductor near the SW1 or SW2 pin.
  • Connect the output capacitor grounds to PGND1 or PGND2 with wide, tight loops.
  • Use a wide ground connection from input capacitor PGND1 or PGND2 as close to power path as possible. TI recommends that they be placed directly underneath.
  • Place the bootstrap capacitor near the BOOT pin to minimize gate drive loop.
  • Place the feedback and compensation components far from switch node and input capacitor ground connection.
  • Place the snubber components from SW1 or SW2 to PGND1 or PGND2 close to the device, minimizing the loop area.
  • Place the BP bypass capacitor very close to device and bypass to PowerPAD™. Place output ceramic capacitor close to inductor output terminal and between inductor and electrolytic capacitors if used.

PowerPAD™ Package

The PowerPAD™ package provides low thermal impedance for heat removal from the device. The PowerPAD™ derives its name and low thermal impedance from the large bonding pad on the bottom of the device. The circuit board must have an area of solder-tinned-copper underneath the package. The dimensions of this area depend on the size of the PowerPAD™ package. Thermal vias connect this area to internal or external copper planes and must have a drill diameter sufficiently small so that the via hole is effectively plugged when the barrel of the via is plated with copper. This plug is required to prevent wicking the solder away from the interface between the package body and the solder-tinned area under the device during solder reflow. Drill diameters of 0.33 mm (13 mils) works well when 1-oz. copper is plated at the surface of the board while simultaneously plating the barrel of the via. If the thermal vias are not plugged when the copper plating is performed, then a solder mask material must be used to cap the vias with a diameter equal to the via diameter of 0.1 mm minimum. This capping prevents the solder from being wicked through the thermal vias and potentially creating a solder void under the package (see 関連資料).

Layout Examples

TPS54290 TPS54291 TPS54292 de2toplayer_lus973.gif Figure 24. Top Layer
TPS54290 TPS54291 TPS54292 de2botlayer_lus973.gif Figure 25. Bottom Layer

Overtemperature Protection and Junction Temperature Rise

The overtemperature thermal protection limits the maximum power to be dissipated at a given operating ambient temperature. In other words, at a given device power dissipation, the maximum ambient operating temperature is limited by the maximum allowable junction operating temperature. The device junction temperature is a function of power dissipation, and the thermal impedance from the junction to the ambient. If the internal die temperature must reach the thermal shutdown level, the TPS5429x shuts off both PWMs and remain in this state until the die temperature drops below 125°C, at which time the device restarts.

The first step in determining the device junction temperature is to calculate the power dissipation. The power dissipation is dominated by the two switching MOSFETs and the BP internal regulator. The power dissipated by each MOSFET is composed of conduction losses and switching losses. The total conduction loss in the high-side and low-side MOSFETs for each channel is given by Equation 42.

Equation 42. TPS54290 TPS54291 TPS54292 q_pdcond_lus973.gif

where

  • IO is the DC output current,
  • ΔIO is the peak-to-peak ripple current in the inductor

Notice the impact of operating duty cycle on the result.

The switching loss for each channel is approximated by Equation 43.

Equation 43. TPS54290 TPS54291 TPS54292 q_pdsw_lus973.gif

where

  • COSS(HS) is the output capacitance of the high-side MOSFET
  • COSS(LS) is the output capacitance of the low-side MOSFET
  • ƒS is the switching frequency

The total power dissipation is found by summing the power loss for both MOSFETs plus the loss in the internal regulator (see Equation 44).

Equation 44. TPS54290 TPS54291 TPS54292 q_pd_lus973.gif

The temperature rise of the device junction is dependent on the thermal impedance from junction to the mounting pad, plus the thermal impedance from the thermal pad to ambient. The thermal impedance from the thermal pad to ambient is dependent on the PCB layout (PowerPAD™ interface to the PCB, the exposed pad area) and airflow (if any; see 関連資料 for more information).

The operating junction temperature is shown in Equation 45.

Equation 45. TPS54290 TPS54291 TPS54292 q_tj_lus973.gif

where

  • θTH is the thermal impedance

Power Derating

The TPS5429x delivers full current at wide duty cycles at ambient temperatures up to 85°C if the thermal impedance from the thermal pad is sufficient to maintain the junction temperature below the thermal shutdown level. At higher ambient temperatures, the device power dissipation must be reduced to maintain the junction temperature at or below the thermal shutdown level. Figure 26 illustrates the power derating for elevated ambient temperature under various air flow conditions. Note that these curves assume the PowerPAD™ is soldered to the recommended thermal pad. See 関連資料 for further information.

TPS54290 TPS54291 TPS54292 pd_v_tj_lus973.gif Figure 26. Power Derating Curves