JAJSC29D November 2014 – February 2016 TPS54335-1A , TPS54335A , TPS54336A
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Input voltage | VIN | –0.3 | 30 | V |
| EN | –0.3 | 6 | V | |
| BOOT | –0.3 | (VPH + 7.5) | V | |
| VSENSE | –0.3 | 3 | V | |
| COMP | –0.3 | 3 | V | |
| RT | –0.3 | 3 | V | |
| SS | –0.3 | 3 | V | |
| Output voltage | BOOT-PH | 0 | 7.5 | V |
| PH | –1 | 30 | V | |
| PH, 10-ns transient | –3.5 | 30 | V | |
| VDIFF (GND to exposed thermal pad) | –0.2 | 0.2 | V | |
| Source current | EN | 100 | 100 | µA |
| RT | 100 | 100 | µA | |
| PH | Current-limit | A | ||
| Sink current | PH | Current-limit | A | |
| COMP | 200 | 200 | µA | |
| Operating junction temperature | –40 | 150 | °C | |
| Storage temperature, Tstg | –65 | 150 | °C | |
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS–001, all pins(1) | 2000 | V |
| Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | 500 | |||
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VSS | Supply input voltage | 4.5 | 28 | V | |
| VOUT | Output voltage | 0.8 | 24 | V | |
| IOUT | Output current | 0 | 3 | A | |
| TJ | Operating junction temperature(1) | –40 | 150 | °C | |
| THERMAL METRIC | TPS5433xA | TPS5433xA and TPS54335-1A | TPS54335-2A | UNIT | |
|---|---|---|---|---|---|
| DDA (SO PowerPAD) | DRC (VSON) | DRC (VSON) | |||
| 8 PINS | 10 PINS | 10 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 42.1 | 43.9 | 43.9 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 50.9 | 55.4 | 55.4 | °C/W |
| RθJB | Junction-to-board thermal resistance | 31.8 | 18.9 | 18.9 | °C/W |
| ψJT | Junction-to-top characterization parameter | 8 | 0.7 | 0.7 | °C/W |
| ψJB | Junction-to-board characterization parameter | 13.5 | 19.1 | 19.1 | °C/W |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | 7.1 | 5.3 | 5.3 | °C/W |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SUPPLY VOLTAGE AND UVLO (VIN PIN) | ||||||
| Operating input voltage | 4.5 | 28 | V | |||
| Input UVLO threshold | Rising VIN | 4 | 4.5 | V | ||
| Input UVLO hysteresis | 180 | 400 | mV | |||
| VIN-shutdown supply current | VEN = 0 V | 2 | 10 | µA | ||
| VIN-operating non-switching supply current | VVSENSE = 810 mV | 310 | 800 | µA | ||
| ENABLE (EN PIN) | ||||||
| Enable threshold | Rising | 1.21 | 1.28 | V | ||
| Enable threshold | Falling | 1.1 | 1.17 | V | ||
| Input current | VEN = 1.1 V | 1.15 | µA | |||
| Hysteresis current | VEN = 1.3 V | 3.3 | µA | |||
| VOLTAGE REFERENCE | ||||||
| Reference | TJ =25°C | 0.7936 | 0.8 | 0.8064 | V | |
| 0.788 | 0.8 | 0.812 | ||||
| MOSFET | ||||||
| High-side switch resistance(1) | V(BOOT-PH) = 3 V | 160 | 280 | mΩ | ||
| V(BOOT-PH) = 6 V | 128 | 230 | mΩ | |||
| Low-side switch resistance(1) | VIN = 12 V | 84 | 170 | mΩ | ||
| ERROR AMPLIFIER | ||||||
| Error-amplifier transconductance (gm) | –2 µA < ICOMP < 2 µA, VCOMP = 1 V | 1300 | µmhos | |||
| Error-amplifier source and sink | VCOMP = 1 V, 100-mV overdrive | 100 | µA | |||
| Start switching peak current threshold | 0.5 | A | ||||
| COMP to ISWITCH gm | 8 | A/V | ||||
| CURRENT-LIMIT | ||||||
| High-side switch current-limit threshold | 4 | 4.9 | 6.5 | A | ||
| Low-side switch sourcing current-limit | 3.5 | 4.7 | 6.1 | A | ||
| Low-side switch sinking current-limit | 0 | A | ||||
| THERMAL SHUTDOWN | ||||||
| Thermal shutdown | 160 | 175 | °C | |||
| Thermal shutdown hysteresis | 10 | °C | ||||
| BOOT PIN | ||||||
| BOOT-PH UVLO | 2.1 | 3 | V | |||
| SOFT START | ||||||
| Soft-start charge current, TPS54336A | 2.3 | µA | ||||
| MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| CURRENT-LIMIT | ||||||
| Hiccup wait time | 512 | Cycles | ||||
| Hiccup time before restart | 16384 | Cycles | ||||
| THERMAL SHUTDOWN | ||||||
| Thermal shutdown hiccup time | 32768 | Cycles | ||||
| SOFT START | ||||||
| Internal soft-start time, TPS54335A and TPS54335-1A | 2 | ms | ||||
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| PH PIN | ||||||
| Minimum on time | Measured at 90% to 90% of VIN, IPH = 2 A | 94 | 145 | ns | ||
| Minimum off time | V(BOOT-PH) ≥ 3 V | 0% | ||||
| SWITCHING FREQUENCY | ||||||
| Switching frequency range, TPS54335A and TPS54335-1A | 50 | 1500 | kHz | |||
| R(RT) = 100 kΩ | 384 | 480 | 576 | kHz | ||
| R(RT) = 1000 kΩ, –40°C to 105°C | 40 | 50 | 60 | kHz | ||
| R(RT) = 30 kΩ | 1200 | 1500 | 1800 | kHz | ||
| Internal switching frequency, TPS54336A | 272 | 340 | 408 | kHz | ||
| VIN = 12 V | ||
| VIN = 12 V | ||
| VIN = 12 V | ||
| VEN = 0 V | ||
| VIN = 12 V | ||
| VIN = 12 V | ||
| VIN = 12 V | ||
| VIN = 12 V | ||