JAJSBY0G August 2012 – June 2018 TPS54360
PRODUCTION DATA.
With an input voltage of 12 V, the power supply enters discontinuous conduction mode when the output current is less than 300 mA. The power supply enters Eco-mode when the output current is lower than 24 mA. The input current draw is 270 μA with no load.