JAJSIO3A February 2020 – September 2020 TPS546B24A
PRODUCTION DATA
CMD Address | 1Bh (with CMD byte = 7Ch) |
Write Transaction: | Write Word |
Read Transaction: | Block-Write/Block-Read Process Call |
Format: | Unsigned Binary (1 byte) |
Phased: | No, Only PHASE = FFh is supported |
NVM Back-up: | EEPROM |
Updates: | On-the-fly |
SMBALERT_MASK bits for STATUS_INPUT
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RW | RW | RW | R | RW | R | R | R |
mVIN_OVF | mVIN_OVW | mVIN_UVW | 0 | mLOW_VIN | 0 | 0 | 0 |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Access | Reset | Description |
---|---|---|---|---|
7 | mVIN_OVF | RW | 0b |
0b: SMBALERT may assert due to this condition. 1b: SMBALERT may NOT assert due to this condition. |
6 | mVIN_OVW | RW | 0b |
0b: SMBALERT may assert due to this condition. 1b: SMBALERT may NOT assert due to this condition. |
5 | mVIN_UVW | RW | 0b |
0b: SMBALERT may assert due to this condition. 1b: SMBALERT may NOT assert due to this condition. |
4 | Not supported | R | 0b | Not supported |
3 | mLOW_ VIN | RW | NVM | 0b: SMBALERT may assert due to this condition. 1b: SMBALERT may NOT assert due to this condition. |
2 | Not supported | R | 0b | Not supported |
1 | Not supported | R | 0b | Not supported |
0 | Not supported | R | 0b | Not supported |