7.6.41 STATUS_MFR_SPECIFIC (80h)
The STATUS_MFR_SPECIFIC command returns one byte of information relating to the status of manufacturer-specific faults or warnings.
| COMMAND |
STATUS_MFR_SPECIFIC |
| Format |
Unsigned binary |
| Bit Position |
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
| Access |
r/wE |
r |
r |
r/wE |
r |
r |
r |
r |
| Function |
otf_bg |
illzero |
illmany1s |
iv_ppv1 |
iv_ppv0 |
reset_vout |
is_Slave |
sync_flt |
| Default Value |
0 |
0 |
0 |
0 |
0 |
0 |
0 |
0 |
A 1 in any of these bit positions indicates that:
otf_bg The internal temperature from bandgap is above the thermal shutdown (TSD) fault threshold. This bit is writeable to clear and the EEPROM bit is for SMBALERT_MASK.
illzero The operation FSM has hit an illegal ZERO state. The FSM is a one-hot implementation, so all zeros in the state is illegal and should never occur. This event is informational only and would not trigger SMBALERT.
illmany1s The operation FSM for has hit an illegal more than one hot state. The FSM is a one-hot implementation, so a state where multiple state bits are HI is illegal and should never occur. This event is informational only and would not trigger SMBALERT.
iv_ppv1The VSEL programmable value (PPV) detection fails to resolve 4 consecutive values. The PWM-loop master device stays disabled from startup unless the EN_DRV_IV_VSEL Bit in OPTIONS (MFR_SPECIFIC_21) (E5h) is set to 1. To avoid initial turnon events from clearing this condition and the user not being aware why the default VSEL value was used, this bit is only clearable through the CLEAR_FAULTS command or writing a logic 1 to this bit, essentially off and on events do not clear it as with the other standard status bits. This condition will trigger SMBALERT. For loop slave device, this bit is forced to 0.
iv_ppv0The TON_RISE/SS detection fails to resolve 4 consecutive values. This condition is intended as information only and does not trigger SMBALERT. To avoid initial turnon events from clearing this condition and the user not being aware why the default SS value was used, this bit is only clearable through the CLEAR_FAULTS command or writing a logic 1 to this bit. Off and on events do not clear it as with the other, standard status bits. For loop slave device, this bit is forced to 0.
reset_vout The RESET/PGD pin voltage is low and the device is requested to reset the output voltage to the initial boot-up voltage set by VSEL resistor. This event is informational only and would not trigger SMBALERT.
is_Slave Whether the device is a loop slave device.
sync_flt A synchronization fault. This could be because (a) Clock slave: an expected external SYNC was never present; or present, then lost, or (b) Clock master: an internal SYNC signal is not sensed on the SYNC pin. This bit is a live (essentially, unlatched) indicator. This event is informational only and would not trigger SMBALERT.