SLUSCE4A January 2017 – July 2017 TPS548B22
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Consider these layout guidelines before starting a layout work using TPS548B22.
Figure 27. EVM Top View
Figure 29. EVM Inner Layer 1
Figure 31. EVM Inner Layer 3
Figure 33. EVM Bottom Layer
Figure 28. EVM Top Layer
Figure 30. EVM Inner Layer 2
Figure 32. EVM Inner Layer 4
Figure 34. EVM Bottom Symbols
Proper mounting technique adequately covers the exposed thermal tab with solder. Excessive heat during the reflow process can affect electrical performance. Figure 35 shows the recommended reflow oven thermal profile. Proper post-assembly cleaning is also critical to device performance. See TI Application Report QFN/SON PCB Attachment for more information.
Figure 35. Recommended Reflow Oven Thermal Profile
| PARAMETER | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|
| RAMP UP AND RAMP DOWN | |||||
| rRAMP(up) | Average ramp-up rate, TS(max) to TP | 3 | °C/s | ||
| rRAMP(down) | Average ramp-down rate, TP to TS(max) | 6 | °C/s | ||
| PRE-HEAT | |||||
| TS | Pre-heat temperature | 150 | 200 | °C | |
| tS | Pre-heat time, TS(min) to TS(max) | 60 | 180 | s | |
| REFLOW | |||||
| TL | Liquidus temperature | 217 | °C | ||
| TP | Peak temperature | 260 | °C | ||
| tL | Time maintained above liquidus temperature, TL | 60 | 150 | s | |
| tP | Time maintained within 5 °C of peak temperature, TP | 20 | 40 | s | |
| t25P | Total time from 25 °C to peak temperature, TP | 480 | s | ||