JAJSKP8A December 2020 – December 2021 TPS55288-Q1
PRODUCTION DATA
IOUT_LIMIT is shown in Figure 7-17 and described in Table 7-5.
Return to Summary Table.
IOUT_LIMIT sets the current limit target voltage between the ISP pin and the ISN pin. The default value in the current limit register is 11100100b standing for 50 mV. 1 LSB stands for 0.5 mV. The bit7 enables the current limit or disables the current limit.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Current_Limit_EN | Current_Limit_Setting | ||||||
R/W-1b | R/W-1100100b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Current_Limit_EN | R/W | 1b | Enable or disable current limit. 0b = Current limit disabled 1b = Current limit enabled (Default) |
6-0 | Current_Limit_Setting | R/W | 1100100b | Sets the current limit target voltage between the ISP pin and the ISN
pin 0000000b = VISP-VISN = 0 (mV) 0000001b = VISP-VISN = 0.5 (mV) 0000010b = VISP-VISN = 1 (mV) 0000011b = VISP-VISN = 1.5 (mV) 0000100b = VISP-VISN = 2.0 (mV) 1100100b = VISP-VISN = 50.0 (mV) (Default) 1111111b = VISP-VISN = 63.5 (mV) |