JAJSPI2A december 2022 – april 2023 TPS552892
PRODUCTION DATA
When the input voltage is above the UVLO threshold and the voltage at the EN/UVLO pin is above the enable UVLO threshold, the TPS552892 starts to ramp up the output voltage by ramping an internal reference voltage from 0 V to 1.2 V within 3.6 ms.