JAJSGW9A January 2019 – August 2019 TPS560430-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SOFT START | ||||||
TSS | Internal soft-start time | The time of internal reference to increase from 10% to 90% of VREF, VIN = 12 V | 1.8 | ms | ||
HICCUP | ||||||
THICCUP | Hiccup time | VIN = 12 V | 135 | ms |