JAJSJI7A April 2017 – September 2020 TPS561201 , TPS561208
PRODUCTION DATA
The application schematic in Figure 8-1 was developed to meet the previous requirements. This circuit is available as the evaluation module (EVM). The sections provide the design procedure.
Figure 8-1 shows the TPS561201 and TPS561208 4.5-V to 17-V Input, 1.05-V output converter schematics.
Figure 8-1 TPS561201 and TPS561208 1.05-V/1-A Reference Design