JAJSIF1B January 2020 – April 2021 TPS562207
PRODUCTION DATA
The device monitors the temperature of itself. If the temperature exceeds the threshold value (typically 160°C), the device is shut off. This is a non-latch protection. The device will resume normal working once the temperature return below the recovery threshold value (typically 135°C).