JAJSOG6 October 2022 TPS568231
PRODUCTION DATA
PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CURRENT | ||||||
IIN | VIN supply current | TJ = 25°C, VEN = 5 V, non-switching | 146 | µA | ||
IVINSDN | VIN shutdown current | VEN = 0 V | 9.3 | µA | ||
LOGIC THRESHOLD | ||||||
VENH | EN H-level threshold voltage | 1.175 | 1.225 | 1.3 | V | |
VENL | EN L-level threshold voltage | 1.025 | 1.104 | 1.15 | V | |
VENHYS | 0.121 | V | ||||
IENp1 | EN pullup current | VEN = 1.0 V | 0.35 | 1.91 | 2.95 | µA |
IENp2 | VEN = 1.3 V | 3 | 4.197 | 5.5 | µA | |
FEEDBACK VOLTAGE | ||||||
VFB | FB voltage | TJ = 25°C | 598 | 600 | 602 | mV |
TJ = 0°C to 85°C | 597.5 | 600 | 602.5 | mV | ||
TJ = –40°C to 85°C | 594 | 600 | 602.5 | mV | ||
TJ = –40°C to 125°C | 594 | 600 | 606 | mV | ||
LDO VOLTAGE | ||||||
VREG5 | LDO output voltage | TJ = –40°C to 125°C | 4.58 | 4.7 | 4.83 | V |
ILIM5 | LDO output current limit | TJ = –40°C to 125°C | 100 | 150 | 200 | mA |
UVLO | ||||||
UVLO | UVLO threshold | VREG5 rising voltage | 4.25 | V | ||
VREG5 falling voltage | 3.52 | V | ||||
VREG5 hysteresis | 730 | mV | ||||
UVLO, VREG5 = 4.7 V | UVLO threshold, VREG5 = 4.7 V | VIN rising voltage, VREG5 = 4.7 V | 3.32 | V | ||
VIN falling voltage, VREG5 = 4.7 V | 3.24 | V | ||||
VIN hysteresis, VREG5 = 4.7 V | 80 | mV | ||||
MOSFET | ||||||
RDS(on)H | High-side switch resistance | TJ = 25°C, VVREG5 = 4.7 V | 7.8 | mΩ | ||
RDS(on)L | Low-side switch resistance | TJ = 25°C, VVREG5 = 4.7 V | 3.2 | mΩ | ||
ON-TIME TIMER CONTROL | ||||||
tON min | SW minimum on time | VIN = 17 V, VOUT = 0.6 V, fSW = 1200 kHz | 60 | ns | ||
tOFF | SW minimum off time | VFB = 0.5 V | 310 | ns | ||
SOFT START AND OUTPUT DISCHARGE | ||||||
tSS | Soft-start time | Internal soft start time, TJ = –40°C to 125°C | 1.2 | ms | ||
Iss | Soft-start charge current | TJ = –40°C to 125°C | 4.9 | 6 | 7.1 | µA |
RDIS | Discharge resistance | TJ = 25°C, VOUT = 0.5 V, VEN = 0 V | 370 | Ω | ||
CURRENT LIMIT | ||||||
IOCL | Current limit (low-side sourcing) | ILIM-1 option, valley current | 6 | 7.1 | 8.15 | A |
ILIM option, valley current | 8 | 9.4 | 10.8 | A | ||
INOCL | Current limit (low-side negative) | Valley current | 3.9 | A | ||
POWER GOOD | ||||||
VPGOODTH | PGOOD threshold | VFB falling (fault) | 84% | |||
VFB rising (good) | 93% | |||||
VFB rising (fault) | 116% | |||||
VFB falling (good) | 108% | |||||
tPGOODLY | PGOOD delay time | Delay from low to high | 128 | µs | ||
Delay form high to low | 14 | µs | ||||
IPGOOD | PGOOD sink current | IOL = 4 mA | 0.4 | V | ||
IPGLK | PGOOD leak current | VPGOOD = 5.5 V | 1 | V | ||
OUTPUT UNDERVOLTAGE AND OVERVOLTAGE PROTECTION | ||||||
VOVP | Output OVP threshold | OVP detect | 121% | |||
TOVPDEL | Output OVP response delay | 52 | µs | |||
VUVP | Output UVP threshold | Hiccup detect | 70% | |||
tUVPDGL | UVP prop deglitch | 1 | ms | |||
tUVPDEL | Output hiccup delay relative to SS time | UVP detect | 1 | cycle | ||
tUVPEN | Output hiccup enable delay relative to SS time | UVP detect | 7 | cycle | ||
THERMAL SHUTDOWN | ||||||
TSDN | Thermal shutdown threshold(1) | Shutdown temperature | 160 | °C | ||
Hysteresis | 15 | °C |