SLVS372C June 2001 – October 2015 TPS60240 , TPS60241 , TPS60242 , TPS60243
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| C1+ | 7 | — | Positive pin of the flying capacitor C1 |
| C1- | 5 | — | Negative pin of the flying capacitor C1 |
| C2+ | 8 | — | Positive pin of the flying capacitor C2 |
| C2- | 3 | — | Negative pin of the flying capacitor C2 |
| EN | 2 | I | Enable pin, active high |
| GND | 4 | — | Ground |
| VIN | 6 | I | Supply voltage input TPS60241: 2.7 V to 5.5 V, TPS60240/2/3: 1.8 V to 5.5 V. Bypass VIN to GND with a 1-µF external capacitor (CIN). |
| VOUT | 1 | O | Regulated power output. Bypass VOUT to GND with a 1-µF external filter capacitor (COUT). TPS60241: regulated 5-V output, TPS60240: regulated 3.3-V output, TPS60242: regulated 2.7-V output, TPS60243: regulated 3-V output |