SLVS372C June   2001  – October 2015 TPS60240 , TPS60241 , TPS60242 , TPS60243
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
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Thermal Shutdown
      2. 7.3.2 Current Limit
    4. 7.4 Device Functional Modes
      1. 7.4.1 Start-up Procedure
      2. 7.4.2 Shutdown
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 5-V Low-Noise VCO Supply from 3.3-V Input
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 Output Voltage Ripple
        3. 8.2.1.3 Application Curves
      2. 8.2.2 2-V to 3.3-V Low-Noise Converter
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Examples
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
    2. 11.2 Related Links
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

パッケージ・オプション

デバイスごとのパッケージ図は、PDF版データシートをご参照ください。

メカニカル・データ(パッケージ|ピン)
  • DGK|8
サーマルパッド・メカニカル・データ
発注情報

6 Specifications

6.1 Absolute Maximum Ratings

Over operating free-air temperature range (unless otherwise noted) (1)
MIN MAX UNIT
VDD Supply voltage –0.3 6 V
PD Power dissipation Internally limited
Voltage EN –0.3 6 V
Voltage C2–, C1– –0.3 VIN or 5.5(2) V
Voltage C2+, C1+ –0.3 VIN, VOUT, or 5.5(2) V
TJ Junction temperature 125 °C
Short circuit output current 80 mA
Tstg Storage temperature –65 150 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) Whichever is lowest.

6.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±2000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) ±500
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

6.3 Recommended Operating Conditions

Over operating free-air temperature range (unless otherwise noted)
MIN NOM MAX UNIT
VIN Input voltage TPS60240, TPS60242, TPS60243 1.8 5.5 V
TPS60241 2.7 5.5
IOUT Output current All devices 25 mA
CIN Input capacitor 1 µF
C1, C2 Flying capacitors 1 µF
COUT Output capacitor 1 µF
TA Operating temperature –40 85 °C

6.4 Thermal Information

THERMAL METRIC(1) TPS6024x UNIT
DGK (VSSOP)
8 PINS
RθJA Junction-to-ambient thermal resistance 174 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 66 °C/W
RθJB Junction-to-board thermal resistance 95 °C/W
ψJT Junction-to-top characterization parameter 8.8 °C/W
ψJB Junction-to-board characterization parameter 94 °C/W
RθJC(bot) Junction-to-case (bottom) thermal resistance n/a °C/W
(1) For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report, SPRA953.

6.5 Electrical Characteristics

For TPS6024x at TA = 25°C, CIN = COUT =1 µF, C1 = C2 = 1 µF (unless otherwise noted), limits apply over the specified temperature range, –40°C to 85°C.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
VIN Input voltage TPS60240 assured start-up IOUT ≤ 5 mA, RL = 600 Ω 1.8 5.5 V
TPS60241 assured start-up IOUT ≤ 12 mA, RL = 417 Ω 2.7 5.5
TPS60242 assured start-up IOUT ≤ 12 mA, RL = 225 Ω 1.8 5.5
TPS60243 assured start-up IOUT ≤ 10 mA, RL = 300 Ω 1.8 5.5
VOUT Output voltage TPS60240 1.8 V ≤ VIN ≤ 5.5 V, 0 mA ≤ IOUT ≤ 5 mA 3.2175 3.3 3.3825 V
2.4 V ≤ VIN ≤ 5.5 V, 0 mA ≤ IOUT ≤ 25 mA 3.2175 3.3 3.3825
TPS60241 2.7 V ≤ VIN ≤ 5.5 V, 0 mA ≤ IOUT ≤ 12 mA 4.875 5 5.125
3 V ≤ VIN ≤ 5.5 V, 0 mA ≤ IOUT ≤ 25 mA 4.875 5 5.125
TPS60242 1.8 V ≤ VIN ≤ 5.5 V, 0 mA ≤ IOUT ≤ 12 mA 2.6325 2.7 2.7675
2.3 V ≤ VIN ≤ 5.5 V, 0 mA ≤ IOUT ≤ 25 mA 2.6325 2.7 2.7675
TPS60243 1.8 V ≤ VIN ≤ 5.5 V, 0 mA ≤ IOUT ≤ 10 mA 2.925 3 3.075
2.3 V ≤ VIN ≤ 5.5 V, 0 mA ≤ IOUT ≤ 25 mA 2.925 3 3.075
IOUT Output current TPS60240/2/3 Nominal 2 V ≤ VIN ≤ 5.5 V 12 mA
Short circuit VIN = 2 V 80
TPS60241 Nominal 2.7 V ≤ VIN ≤ 5.5 V 12
Short circuit VIN = 3.25 V 80
fOSC Internal clock source 100 160 300 kHz
Vn Output noise voltage TPS60240/2/3 VIN < 2.5 V, IOUT = 5 mA, ESR < 0.1 Ω,
Measured over 20 Hz to 10 MHz, COUT = 4.7 µF
170 µV RMS
TPS60241 VIN = 2.7 V, IOUT = 5 mA, ESR < 0.1 Ω,
Measured over 20 Hz to 10 MHz, COUT = 4.7 µF
170
VIH Logic high input voltage, EN 1.3 5.5 V
VIL Logic low input voltage, EN –0.2 0.4 V
IIH Logic high input current, EN 100 nA
IIL Logic low input current, EN 100 nA
t(EN) Start-up time, EN VOUT > 90% of V(NOM), 0.1 mA ≤ IOUT ≤ 10 mA, COUT = 1 µF 0.5 ms
η Efficiency TPS60240 IOUT = 5 mA, VIN = 1.8 V 89.6%
TPS60241 IOUT = 10 mA, VIN = 2.7 V 90.8%
TPS60242 IOUT = 10 mA, VIN = 1.8 V 73%
TPS60243 IOUT = 10 mA, VIN = 1.8 V 81%
IQ Quiescent current IOUT = 0 mA, VIN = 3 V 250 400 µA
In shutdown mode 0.1 1
Thermal shutdown Temperature activated 160 °C
Temperature deactivated 140

6.6 Typical Characteristics

TPS60240 TPS60241 TPS60242 TPS60243 typchar18.gif Figure 1. TPS60241
Quiescent Current vs Input Voltage
TPS60240 TPS60241 TPS60242 TPS60243 typchar20.gif Figure 3. TPS60241
Shutdown Current vs Free-Air Temperature
TPS60240 TPS60241 TPS60242 TPS60243 typchar19.gif Figure 2. TPS60241
Quiescent Current vs Free-Air Temperature