JAJSHY7B September 2019 – August 2020 TPS61023
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
VIN | Input voltage range | 0.5 | 5.5 | V | ||
VIN_UVLO | Under-voltage lockout threshold | VIN rising | 1.7 | 1.8 | V | |
VIN falling | 0.4 | 0.5 | V | |||
IQ | Quiescent current into VIN pin | IC enabled, No load, No switching VIN = 1.8 V to 5.5 V, VFB = VREF + 0.1 V, TJ up to 85°C | 0.9 | 3.0 | µA | |
Quiescent current into VOUT pin | IC enabled, No load, No switching VOUT = 2.2 V to 5.5 V, VFB = VREF + 0.1 V, TJ up to 85°C | 20 | 30 | µA | ||
ISD | Shutdown current into VIN and SW pin | IC disabled, VIN = VSW = 3.6 V, TJ = 25°C | 0.1 | 0.2 | µA | |
OUTPUT | ||||||
VOUT | Output voltage setting range | 2.2 | 5.5 | V | ||
VREF | Reference voltage at the FB pin | PWM mode | 580 | 595 | 610 | mV |
PFM mode | 585 | 601 | mV | |||
VOVP | Output over-voltage protection threshold | VOUT rising | 5.5 | 5.7 | 6.0 | V |
VOVP_HYS | Over-voltage protection hysteresis | 0.1 | V | |||
IFB_LKG | Leakage current at FB pin | TJ = 25°C | 4 | 20 | nA | |
TJ = 125°C | 6 | nA | ||||
IVOUT_LKG | Leakage current into VOUT pin | IC disabled, VIN = 0 V, VSW = 0 V, VOUT = 5.5 V, TJ = 25°C | 1 | 3 | µA | |
tSS | Soft startup time | From active EN to VOUT regulation. VIN = 2.5 V, VOUT = 5.0 V, COUT_EFF = 10μF, IOUT = 0 | 700 | μs | ||
POWER SWITCH | ||||||
RDS(on) | High-side MOSFET on resistance | VOUT = 5.0 V | 68 | mΩ | ||
Low-side MOSFET on resistance | VOUT = 5.0 V | 47 | mΩ | |||
fSW | Switching frequency | VIN = 3.6 V, VOUT = 5.0 V, PWM mode | 1.0 | MHz | ||
VIN = 1.0 V, VOUT = 5.0 V, PWM mode | 0.5 | MHz | ||||
tON_min | Minimum on time | 40 | 96 | 130 | ns | |
tOFF_min | Minimum off time | 80 | 120 | ns | ||
ILIM_SW | Valley current limit | VIN = 3.6 V, VOUT = 5.0 V | 2.7 | 3.7 | A | |
ILIM_CHG | Pre-charge current | VIN = 1.8 - 5.5 V, VOUT < 0.4 V | 200 | 350 | mA | |
VIN = 2.4 V, VOUT = 2.15 V | 750 | 1200 | mA | |||
LOGIC INTERFACE | ||||||
VEN_H | EN logic high threshold | VIN > 1.8 V or VOUT > 2.2 V | 1.2 | V | ||
VEN_L | EN logic low threshold | VIN > 1.8 V or VOUT > 2.2 V | 0.35 | 0.42 | 0.45 | |
PROTECTION | ||||||
TSD | Thermal shutdown threshold | TJ rising | 150 | °C | ||
TSD_HYS | Thermal shutdown hysteresis | TJ falling below TSD | 20 | °C |