SLVS440C January 2003 – December 2014 TPS61045
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply voltage | VVIN(2) | –0.3 | 7 | V |
| Voltage | VCTRL, V(FB), VL, VDO(2) | –0.3 | VIN + 0.3 | V |
| Voltage | VSW(2) | 30 | V | |
| Continuous power dissipation | See Dissipation Rating | |||
| TJ | Operating junction temperature | –40 | 150 | °C |
| Tstg | Storage temperature | –65 | 150 | °C |
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±1500 | V |
| Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±500 | |||
| MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|
| VVIN | Input voltage range | 1.8 | 6 | V | |
| VSW | Switch voltage | 30 | V | ||
| L | Inductor (1) | 4.7 | μH | ||
| ƒ | Switching frequency(1) | 1 | MHz | ||
| CI(C2) | Input capacitor (C2) (1) | 4.7 | μF | ||
| CO(C3) | Output capacitor (C3) (1) | 1 | μF | ||
| TA | Operating ambient temperature | –40 | 85 | °C | |
| TJ | Operating junction temperature | –40 | 125 | °C | |
| THERMAL METRIC(1) | TPS61045 | UNIT | ||
|---|---|---|---|---|
| VSON (8 PINS) | ||||
| RΘJA(2) | Junction-to-ambient thermal resistance | 270 | °C/W | |
| PACKAGE | TA ≤ 25°C POWER RATING |
DERATING FACTOR ABOVE TA = 25°C | TA = 70°C POWER RATING |
TA = 85°C POWER RATING |
|---|---|---|---|---|
| 8-pin VSON (DRB) (1) | 370 mW | 3.7 mW/°C | 204 mW | 148 mW |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SUPPLY CURRENT | ||||||
| VIN | Input voltage range | 1.8 | 6 | V | ||
| IQ | Operating quiescent current | IO = 0 mA, not switching | 40 | 65 | μA | |
| IO(SD) | Shutdown current | CTRL = GND | 0.1 | 1 | μA | |
| UVLO | Undervoltage lockout (UVLO) threshold | VIN falling | 1.5 | 1.7 | V | |
| CTRL AND DAC OUTPUT | ||||||
| VIH | CTRL high-level input voltage | 1.3 | V | |||
| VIL | CTRL low-level input voltage | 0.3 | V | |||
| Ilkg | CTRL input leakage current | CTRL = GND or VIN | 0.1 | μA | ||
| VO(DO) | DAC output voltage range | 0 | 1.233 | V | ||
| DAC resolution | 6 bit | 19.6 | mV | |||
| VO(DO) | DAC center output voltage | CTRL = high | 607 | mV | ||
| IO(SINK) | Maximum DAC sink current | 30 | μA | |||
| tUP | Increase output voltage one step | CTRL = High to low to high | 1 | 60 | μs | |
| tDWN | Decrease the output voltage one step | CTRL = High to low to high | 140 | 240 | μs | |
| td1 | Delay time between up and down steps | CTRL = Low to high to low | 1 | μs | ||
| tOFF | Shutdown | CTRL = High to low to high | 560 | μs | ||
| INPUT SWITCH (Q1), MAIN SWITCH (Q2), AND CURRENT LIMIT | ||||||
| VSW(Q2) | Main switch maximum voltage (Q2) | 30 | V | |||
| rDS(on) | Main switch MOSFET on-resistance | VIN = 2.4 V; IS = 200 mA | 400 | 800 | mΩ | |
| Ilkg | Main switch MOSFET leakage current | VS = 28 V | 0.1 | 10 | μA | |
| ILIM | Main switch MOSFET current limit | 300 | 375 | 450 | mA | |
| rDS(on) | Input switch MOSFET on-resistance | VIN = 2.4 V; IS = 200 mA | 1 | 2 | Ω | |
| Ilkg | Input switch MOSFET leakage current | VL = GND, VIN = 6 V | 0.1 | 10 | μA | |
| OUTPUT | ||||||
| VO | Output voltage range | VIN | 28 | V | ||
| Vref | Internal voltage reference | 1.233 | V | |||
| IFB | Feedback input bias current | V(FB) = 1.3 V | 30 | 100 | nA | |
| VFB | Feedback trip point voltage | 1.8 V ≤ VIN ≤ 6 V; VO = 18 V, ILOAD = 10 mA | 1.208 | 1.233 | 1.258 | V |
| Feedback trip point voltage | 1.8 V ≤ VIN≤ 3.6 V; VO = 18 V, ILOAD = 10 mA , TA = 0°C to 85°C |
1.214 | 1.233 | 1.251 | V | |
| Graph Title | Figure | |
|---|---|---|
| η | Efficiency vs Load Current | Figure 1 |
| Efficiency vs Input Voltage | Figure 2 | |
| IDD(Q) | Quiescent Current vs Input Voltage | Figure 3 |
| VFB | Feedback Voltage vs Temperature | Figure 4 |
| IFB | Feedback Current vs Temperature | Figure 5 |
| rDS(on) | rDS(on) Main Switch Q2 vs Temperature | Figure 6 |
| rDS(on) Main Switch Q2 vs Input Voltage | Figure 7 | |
| rDS(on) Input Switch Q1 vs Temperature | Figure 8 | |
| rDS(on) Input Switch Q1 vs Input Voltage | Figure 9 | |
| VDO | VDO Voltage vs CTRL Input Step | Figure 10 |
| Line Transient Response | Figure 13 | |
| Load Transient Response | Figure 14 | |
| PFM Operation | Figure 15 | |
| Softstart | Figure 16 | |