SLVS538B NOVEMBER   2004  – December 2014 TPS61060 , TPS61061 , TPS61062

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Device Comparison Table
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
    6. 7.6 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Start-Up
      2. 8.3.2 Short-Circuit Protection
      3. 8.3.3 Overvoltage Protection (OVP)
      4. 8.3.4 Efficiency and Feedback Voltage
      5. 8.3.5 Undervoltage Lockout
      6. 8.3.6 Thermal Shutdown
    4. 8.4 Device Functional Modes
      1. 8.4.1 Enable PWM Dimming
      2. 8.4.2 Digital Brightness Control (ILED)
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Inductor Selection
        2. 9.2.2.2 Efficiency
        3. 9.2.2.3 Output Capacitor Selection
        4. 9.2.2.4 Input Capacitor Selection
      3. 9.2.3 Application Curves
    3. 9.3 System Examples
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
    3. 11.3 Thermal Considerations
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Third-Party Products Disclaimer
    2. 12.2 Related Links
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information
    1. 13.1 Chipscale Package Dimensions

パッケージ・オプション

デバイスごとのパッケージ図は、PDF版データシートをご参照ください。

メカニカル・データ(パッケージ|ピン)
  • YZF|8
  • DRB|8
サーマルパッド・メカニカル・データ
発注情報

9 Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

9.1 Application Information

The TPS6106x is designed to driver up to five LEDs in series with constant current output. The device, which operates in peak current mode PWM control, has a switch peak current limit of 325-mA minimum and internal loop compensation. The switching frequency is fixed at 1 MHz, and the input voltage range is 2.7 to 6.0 V. The following section provides a step-by-step design approach for configuring the TPS61060 to power two white LEDs in series.

9.2 Typical Application

p_62_5led_lvs538.gifFigure 10. TPS61062 Powering Five White LEDs

9.2.1 Design Requirements

PARAMETER VALUE
Input Voltage 3 V to 6 V
Output Current 20 mA

9.2.2 Detailed Design Procedure

9.2.2.1 Inductor Selection

The device requires typically a 22-µH or 10-µH inductance. When selecting the inductor, the inductor saturation current should be rated as high as the peak inductor current at maximum load, and respectively, maximum LED current. Because of the special control loop design, the inductor saturation current does not need to be rated for the maximum switch current of the converter. The maximum converter switch current usually is not reached even when the LED current is pulsed by applying a PWM signal to the enable pin. The maximum inductor peak current, as well as LED current, is calculated as:

Equation 1. q1_duty_lvs538.gif
Equation 2. q2_max_lvs538.gif
Equation 3. q3_ind_lvs538.gif

with:

   fs = Switching frequency (1 MHz typical)

   L = Inductor value

   η = Estimated converter efficiency (0.75)

   Isw = Minimum N-channel MOSFET current limit (325 mA)

Equation 4.

Using the expected converter efficiency is a simple approach to calculate maximum possible LED current as well as peak inductor current. The efficiency can be estimated by taking the efficiency numbers out of the provided efficiency curves or to use a worst-case assumption for the expected efficiency, for example, 75%.

9.2.2.2 Efficiency

The overall efficiency of the application depends on the specific application conditions and mainly on the selection of the inductor. A physically smaller inductor usually shows lower efficiency due to higher switching losses of the inductor (core losses, proximity losses, skin effect losses). A trade-off between physical inductor size and overall efficiency has to be made. The efficiency can typically vary around ±5% depending on the selected inductor. Figure 2 to Figure 7 can be used as a guideline for the application efficiency. These curves show the typical efficiency with a 22-µH inductor (Murata Electronics LQH32CN220K23). Figure 11 shows a basic setup where the efficiency is taken/measured as:

Equation 5. q4_eta_lvs538.gif

Table 3. Inductor Selection

INDUCTOR VALUE COMPONENT SUPPLIER DIMENSIONS
10 µH TDK VLF3012AT-100MR49 2.6 mm × 2.8 mm × 1.2 mm
10 µH Murata LQH32CN100K53 3.2 mm × 2.5 mm × 1.55 mm
10 µH Murata LQH32CN100K23 3.2 mm × 2.5 mm × 2.0 mm
22 µH TDK VLF3012AT-220MR33 2.6 mm × 2.8 mm × 1.2 mm
22 µH Murata LQH32CN220K53 3.2 mm × 2.5 mm × 1.55 mm
22 µH Murata LQH32CN220K23 3.2 mm × 2.5 mm × 2.0 mm
led4sch_lvs538.gifFigure 11. Efficiency Measurement Setup

9.2.2.3 Output Capacitor Selection

The device is designed to operate with a fairly wide selection of ceramic output capacitors. The selection of the output capacitor value is a trade-off between output voltage ripple and capacitor cost and form factor. In general, capacitor values of 220 nF up to 4.7 µF can be used. When using a 220-nF output capacitor, it is recommended to use X5R or X7R dielectric material to avoid the output capacitor value falling far below 220 nF over temperature and applied voltage. For systems with wireless or RF sections, EMI is always a concern. To minimize the voltage ripple in the LED string and board traces, the output capacitor needs to be connected directly from the OUT pin of the device to ground rather than across the LEDs. A larger output capacitor value reduces the output voltage ripple. Table 4 shows possible input and/or output capacitors.

9.2.2.4 Input Capacitor Selection

For good input voltage filtering, low ESR ceramic capacitors are recommended. A 1-µF ceramic input capacitor is sufficient for most of the applications. For better input voltage filtering and EMI reduction, this value can be increased. The input capacitor should be placed as close as possible to the input pin of the converter. Table 4 shows possible input and/or output capacitors.

Table 4. Capacitor Selection

CAPACITOR VOLTAGE RATING FORM FACTOR COMPONENT SUPPLIER(1) COMMENTS
INPUT CAPACITOR
1 µF 10 V 0603 Tayo Yuden LMK107BJ105
OUTPUT CAPACITOR
220 nF 16 V 0603 Tayo Yuden EMK107BJ224 TPS61060
220 nF 50 V 0805 Tayo Yuden UMK212BJ224 TPS61060/61/62
470 nF 35 V 0805 Tayo Yuden GMK212BJ474 TPS61060/61/62
1 µF 16 V 0805 Tayo Yuden EMK212BJ105 TPS61060
1 µF 35 V 1206 Tayo Yuden GMK316BJ105 TPS61060/61/62
1 µF 25 V 1206 TDK C3216X7R1E105 TPS61060/61/62
(1) Similar capacitors are also available from TDK and other suppliers.

9.2.3 Application Curves

tc_pwm_t_lvs538.gif
Figure 12. PWM Dimming
tc_sc_pro_lvs538.gifFigure 14. Short-Circuit Protection
tc_ivr_lvs538.gifFigure 16. Input Voltage Ripple
tc_sft_st_lvs538.gifFigure 13. Soft-Start Operation
tc_ov_pro_lvs538.gifFigure 15. Overvoltage Protection

9.3 System Examples

p_60_2led_lvs538.gifFigure 17. TPS61060 Powering Two White LEDs
p_60_3led_lvs538.gifFigure 18. TPS61060 Powering Three White LEDs
p_61_4led_lvs538.gifFigure 19. TPS61061 Powering Four White LEDs
p_60_6led_lvs538.gifFigure 20. TPS61060 Powering Six White LEDs
dbc_sch_lvs538.gif
This circuit combines the enable with the digital brightness control pin, allowing the digital signal applied to ILED to also enable and disable the device.
Figure 21. TPS61061 Digital Brightness Control