SLVSA85E June   2010  – December 2016 TPS61187
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
    6. 6.6 Typical Characteristics
      1. 6.6.1 Table Of Graphs
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Supply Voltage
      2. 7.3.2 Boost Regulator and Programmable Switch Frequency (FSCLT)
      3. 7.3.3 LED Current Sinks
      4. 7.3.4 Enable and Start-up
      5. 7.3.5 IFB Pin Unused
    4. 7.4 Device Functional Modes
      1. 7.4.1 Brightness Dimming Control
      2. 7.4.2 Adjustable PWM Dimming Frequency and Mode Selection (R_FPWM/MODE)
      3. 7.4.3 Mode Selection - Phase-Shift PWM Or Direct PWM Dimming
        1. 7.4.3.1 Phase-Shift PWM Dimming
        2. 7.4.3.2 Direct PWM Dimming
      4. 7.4.4 Overvoltage Clamp and Voltage Feedback (OVC / FB)
      5. 7.4.5 Current-Sink Open Protection
      6. 7.4.6 Overcurrent and Short-Circuit Protection
      7. 7.4.7 Thermal Protection
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Inductor Selection
        2. 8.2.2.2 Output Capacitor Selection
        3. 8.2.2.3 Isolation FET Selection
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

Application Information

The TPS61187 provides a high-performance LED lighting solution for tablets, notebooks, monitors, and a variety of industrial designs. The device can drive 6 strings of 10 series LEDs in a compact and highly efficient solution. The TPS61187 provides a gate driver to an external P-channel MOSFET, which can be turned off during device shutdown or fault condition.

Typical Application

TPS61187 typ_app_lvsa85.gif Figure 17. TPS61187 Typical Application

Design Requirements

For typical WLED-driver applications, use the parameters listed in Table 3.

Table 3. Design Parameters

DESIGN PARAMETER EXAMPLE VALUE
Input voltage 4 V to 24 V
Output voltage 38 V (maximum)
LED string current 30 mA (maximum)
Switching frequency 280 kHz to 1 MHz

Detailed Design Procedure

Inductor Selection

Because selection of the inductor affects power supply steady state operation, transient behavior, and loop stability, the inductor is the most important component in switching power regulator design. There are three specifications most important to the performance of the inductor: inductor value, DC resistance (DCR), and saturation current. The TPS61187 is designed to work with inductor values between 10 µH and 47 µH. A 10-µH inductor is typically available in a smaller or lower profile package, while a 47-µH inductor may produce higher efficiency due to a slower switching frequency and/or lower inductor ripple. If the boost output current is limited by the over-current protection of the device, using a 10-µH inductor and the highest switching frequency maximizes controller output current capability.

Internal loop compensation for PWM control is optimized for the external component values, including typical tolerances, recommended in Table 4. Inductor values can have ±20% tolerance with no current bias. When the inductor current approaches saturation level, its inductance can decrease 20% to 35% from the 0-A value depending on how the inductor vendor defines saturation. In a boost regulator, the inductor dc current can be calculated with Equation 6.

Equation 6. TPS61187 EQ6_Idc_lvsa85.gif

where

  • VOUT = boost output voltage
  • IOUT = boost output current
  • VIN = boost input voltage
  • η = power conversion efficiency, use 90% for TPS61187 applications

The inductor current peak-to-peak ripple can be calculated with Equation 7.

Equation 7. TPS61187 EQ7_Ipp_lvsa85.gif

where

  • IPP = inductor peak-to-peak ripple
  • L = inductor value
  • FS = Switching frequency
  • VOUT = boost output voltage
  • VIN = boost input voltage

Therefore, the peak current seen by the inductor is calculated with Equation 8.

Equation 8. TPS61187 EQ8_Ip_lvsa85.gif

Select an inductor with a saturation current over the calculated peak current. To calculate the worst-case inductor peak current, use the minimum input voltage, maximum output voltage, and maximum load current.

Regulator efficiency is dependent on the resistance of its high current path and switching losses associated with the PWM switch and power diode. Although the TPS61187 device has optimized the internal switch resistances, the overall efficiency is affected by the inductor DCR. Lower DCR improves efficiency. However, there is a trade off between DCR and inductor footprint; furthermore, shielded inductors typically have higher DCR than unshielded ones. Table 4 lists the recommended inductors.

Table 4. Recommended Inductor For TPS61187

L (µH) DCR (mΩ) ISAT (A) SIZE (L × W × H mm)
TOKO
A915AY – 4R7M 4.7 38 1.87 5.2 × 5.2 × 3.0
A915AY – 100M 10 75 1.24 5.2 × 5.2 × 3.0
TDK
SLF6028T – 4R7N1R6 4.7 38 1.87 5.2 × 5.2 × 3.0
SLF6028T – 4R7N1R6 10 75 1.24 5.2 × 5.2 × 3.0

Output Capacitor Selection

The output capacitor is mainly selected to meet the requirement for output ripple and loop stability. This ripple voltage is related to the capacitance of the capacitor and its equivalent series resistance (ESR). Assuming a capacitor with zero ESR, the minimum capacitance needed for a given ripple can be calculated with Equation 9:

Equation 9. TPS61187 EQ9_Cout_lvsa85.gif

where

  • Vripple = peak-to-peak output ripple

The additional part of the ripple caused by ESR is calculated using: Vripple_ESR = IOUT × RESR

Due to its low ESR, Vripple_ESR can be neglected for ceramic capacitors, but must be considered if tantalum or electrolytic capacitors are used. The controller output voltage also ripples due to the load transient that occurs during PWM dimming. The TPS61187 adopts a patented technology to limit this type of output ripple even with the minimum recommended output capacitance. In a typical application, the output ripple is less than 250 mV during PWM dimming with a 4.7-µF output capacitor. However, the output ripple decreases with higher output capacitances.

Isolation FET Selection

The TPS61187 provides a gate driver to an external P-channel MOSFET, which can be turned off during device shutdown or fault condition. This MOSFET can provide a true shutdown function and also protect the battery from output short-circuit conditions. The source of the PMOS must be connected to the input, and a pullup resistor is required between the source and gate of the FET to keep the FET off during device shutdown. To turn on the isolation FET, the FAULT pin is pulled low and clamped at 8 V below the VBAT pin voltage. During device shutdown or fault condition, the isolation FET is turned off, and the input voltage is applied on the isolation MOSFET. During a short-circuit condition, the catch diode (D2 in the typical application circuit) is forward biased when the isolation FET is turned off. The drain of the isolation FET swings below ground. The voltage across the isolation FET can be momentarily greater than the input voltage. Therefore, select a 30-V PMOS for a 24-V maximum input. The on resistance of the FET has a large impact on power conversion efficiency since the FET carries the input voltage. Select a MOSFET with Rds(on) less than 100 mΩ to limit the power losses.

Application Curves

TPS61187 eff2a_il_lvsa85.gif
Figure 18. Efficiency
TPS61187 eff_PWM_lvsa85.gif
Figure 20. Efficiency
TPS61187 eff3a_il_lvsa85.gif
Figure 19. Efficiency