SLVS294F September 2000 – August 2015 TPS62000 , TPS62002 , TPS62003 , TPS62004 , TPS62005 , TPS62006 , TPS62007 , TPS62008
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply voltages on pin VIN and FC(2) | –0.3 | 6 | V | |
| Voltages on pins EN, ILIM, SYNC, PG, FB, L(2) | –0.3 | VIN + 0.3 | V | |
| Peak switch current | 1.6 | A | ||
| TJ | Operating junction temperature | –40 | 150 | °C |
| Lead temperature (soldering, 10 sec) | 260 | °C | ||
| Tstg | Storage temperature | –65 | 150 | °C |
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
| Charged device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 | |||
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VIN | Supply voltage | 2 | 5.5 | V | |
| VOUT | Output voltage range for adjustable output voltage version | 0.8 | VIN | V | |
| IOUT | Output current for 3-cell operation (VIN ≥ 2.5 V; L = 10 μH, f = 750 kHz) | 600 | mA | ||
| IOUT | Output current for 2-cell operation (VIN ≥ 2 V; L = 10 μH, f = 750 kHz) | 200 | mA | ||
| L | Inductor(1) (see Note 2) | 10 | μH | ||
| CIN | Input capacitor(1) | 10 | μF | ||
| COUT | Output capacitor(1) (VOUT ≥ 1.8 V) | 10 | μF | ||
| COUT | Output capacitor(1) VOUT < 1.8 V) | 47 | μF | ||
| TA | Operating ambient temperature | –40 | 85 | °C | |
| TJ | Operating junction temperature | –40 | 125 | °C | |
| THERMAL METRIC(1) | TPS6200x | UNIT | |
|---|---|---|---|
| DGS [VSSOP] | |||
| 10 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 160 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 51 | °C/W |
| RθJB | Junction-to-board thermal resistance | 73 | °C/W |
| ψJT | Junction-to-top characterization parameter | 5.0 | °C/W |
| ψJB | Junction-to-board characterization parameter | 72 | °C/W |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | °C/W |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| SUPPLY CURRENT | |||||||
| VIN | Input voltage range | IOUT = 0 mA to 600 mA | 2.5 | 5.5 | V | ||
| IOUT = 0 mA to 200 mA | 2 | 5.5 | |||||
| I(Q) | Operating quiescent current | IOUT = 0 mA, SYNC = GND (PFM-mode enabled) | 50 | 75 | μA | ||
| I(SD) | Shutdown current | EN = GND | 0.1 | 1 | μA | ||
| ENABLE | |||||||
| VIH | EN high-level input voltage | 1.3 | V | ||||
| VIL | EN low-level input voltage | 0.4 | V | ||||
| Ilkg | EN input leakage current | EN = GND or VIN | 0.01 | 0.1 | μA | ||
| V(UVLO) | Undervoltage lockout threshold | 1.2 | 1.6 | 1.95 | V | ||
| POWER SWITCH AND CURRENT LIMIT | |||||||
| RDS(on) | P-channel MOSFET on-resistance | VIN = VGS = 3.6 V, I = 200 mA | 200 | 280 | 410 | mΩ | |
| VIN = VGS = 2 V, I = 200 mA | 480 | ||||||
| P-channel leakage current | VDS = 5.5 V | 1 | μA | ||||
| N-channel MOSFET on-resistance | VIN = VGS = 3.6 V, IOUT = 200 mA | 200 | 280 | 410 | mΩ | ||
| VIN = VGS = 2 V, IOUT = 200 mA | 500 | ||||||
| N-channel leakage current | VDS = 5.5 V | 1 | μA | ||||
| I(LIM) | P-channel current limit | 2.5 V ≤ VIN ≤ 5.5 V, ILIM = VIN | 800 | 1200 | 1600 | mA | |
| 2 V ≤ VIN ≤ 5.5 V, ILIM = GND | 390 | 600 | 900 | ||||
| VIH | ILIM high-level input voltage | 1.3 | V | ||||
| VIL | ILIM low-level input voltage | 0.4 | V | ||||
| Ilkg | ILIM input leakage current | ILIM = GND or VIN | 0.01 | 0.1 | μA | ||
| POWER GOOD OUTPUT (see (1)) | |||||||
| V(PG) | Power good threshold | Feedback voltage falling | 88% VOUT | 92% VOUT | 94% VOUT | V | |
| Power good hysteresis | 2.5% VOUT | V | |||||
| VOL | PG output low voltage | V(FB) = 0.8 × VOUT nominal, I(sink) = 10 μA | 0.3 | V | |||
| Ilkg | PG output leakage current | V(FB) = VOUT nominal | 0.01 | 1 | μA | ||
| Minimum supply voltage for valid power good signal | 1.2 | V | |||||
| OSCILLATOR | |||||||
| fs | Oscillator frequency | 500 | 750 | 1000 | kHz | ||
| f(SYNC) | Synchronization range | CMOS-logic clock signal on SYNC pin | 500 | 1000 | kHz | ||
| VIH | SYNC high level input voltage | 1.3 | V | ||||
| VIL | SYNC low level input voltage | 0.4 | V | ||||
| Ilkg | SYNC input leakage current | SYNC = GND or VIN | 0.01 | 0.1 | μA | ||
| Duty cycle of external clock signal | 20% | 60% | |||||
| VO | Adjustable output voltage range | TPS62000 | 0.8 | 5.5 | V | ||
| Vref | Reference voltage | TPS6200x | 0.45 | V | |||
| VOUT | Fixed output voltage | TPS62000 adjustable | VIN = 2.5 V to 5.5 V; 0 mA ≤ IOUT ≤ 600 mA | –3% | 4% | V | |
| 10 mA < IOUT ≤ 600 mA | –3% | 3% | |||||
| TPS62001 0.9 V | VIN = 2.5 V to 5.5 V; 0 mA ≤ IOUT ≤ 600 mA | –3% | 4% | ||||
| 10 mA < IOUT ≤ 600 mA | –3% | 3% | |||||
| TPS62002 1 V |
VIN = 2.5 V to 5.5 V; 0 mA ≤ IOUT ≤ 600 mA | –3% | 4% | ||||
| 10 mA < IOUT ≤ 600 mA | –3% | 3% | |||||
| TPS62003 1.2 V |
VIN = 2.5 V to 5.5 V; 0 mA ≤ IOUT ≤ 600 mA | –3% | 4% | ||||
| 10 mA < IOUT ≤ 600 mA | –3% | 3% | |||||
| TPS62004 1.5 V |
VIN = 2.5 V to 5.5 V; 0 mA ≤ IOUT ≤ 600 mA | –3% | 4% | ||||
| 10 mA < IOUT ≤ 600 mA | –3% | 3% | |||||
| TPS62005 1.8 V |
VIN = 2.5 V to 5.5 V; 0 mA ≤ IOUT ≤ 600 mA | –3% | 4% | ||||
| 10 mA < IOUT ≤ 600 mA | –3% | 3% | |||||
| TPS62008 1.9 V |
VIN = 2.5 V to 5.5 V; 0 mA ≤ IOUT ≤ 600 mA | –3% | 4% | ||||
| 10 mA < IOUT ≤ 600 mA | –3% | 3% | |||||
| TPS62006 2.5 V |
VIN = 2.7 V to 5.5 V; 0 mA ≤ IOUT ≤ 600 mA | –3% | 4% | ||||
| 10 mA < IOUT ≤ 600 mA | –3% | 3% | |||||
| TPS62007 3.3 V |
VIN = 3.6 V to 5.5 V; 0 mA ≤ IOUT ≤ 600 mA | –3% | 4% | ||||
| 10 mA < IOUT ≤ 600 mA | –3% | 3% | |||||
| Line regulation | VIN = VOUT + 0.5 V (min. 2 V) to 5.5 V, IOUT = 10 mA | 0.05 | %/V | ||||
| Load regulation | VIN = 5.5 V; IOUT = 10 mA to 600 mA | 0.6% | |||||
| η | Efficiency | VIN = 5 V; VOUT = 3.3 V; IOUT = 300 mA | 95% | ||||
| VIN = 3.6 V; VOUT = 2.5 V; IOUT = 200 mA | |||||||
| Start-up time | IOUT = 0 mA, time from active EN to VOUT | 0.4 | 2 | ms | |||
Figure 1. Dropout Voltage vs Load Current
Figure 3. Operating Quiescent Current vs Input Voltage (Forced PWM)
Figure 2. Operating Quiescent Current vs Input Voltage (Power Save Mode)
Figure 4. Oscillator Frequency vs Free-Air Temperature