SLVSA95B March   2010  – July 2015 TPS62060 , TPS62061 , TPS62063
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
    6. 7.6 Dissipation Ratings
    7. 7.7 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Mode Selection
      2. 8.3.2 Enable
      3. 8.3.3 Clock Dithering
      4. 8.3.4 Undervoltage Lockout
      5. 8.3.5 Thermal Shutdown
    4. 8.4 Device Functional Modes
      1. 8.4.1 Soft Start
      2. 8.4.2 Power Save Mode
      3. 8.4.3 Dynamic Voltage Positioning
      4. 8.4.4 100% Duty Cycle Low Dropout Operation
      5. 8.4.5 Internal Current Limit and Fold-Back Current Limit for Short Circuit Protection
      6. 8.4.6 Output Capacitor Discharge
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Output Voltage Setting
        2. 9.2.2.2 Output Filter Design (Inductor and Output Capacitor)
          1. 9.2.2.2.1 Inductor Selection
          2. 9.2.2.2.2 Output Capacitor Selection
          3. 9.2.2.2.3 Input Capacitor Selection
        3. 9.2.2.3 Checking Loop Stability
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Third-Party Products Disclaimer
    2. 12.2 Related Links
    3. 12.3 Community Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

7 Specifications

7.1 Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Voltage(2) AVIN, PVIN –0.3 7 V
EN, MODE, FB –0.3 VIN +0.3 < 7
SW –0.3 7
Current (source) Peak output Internally limited A
Temperature Junction, TJ –40 125 °C
Storage, Tstg –65 150
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltage values are with respect to network ground terminal.

7.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±2000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) ±1000
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

7.3 Recommended Operating Conditions

MIN NOM MAX UNIT
AVIN , PVIN Supply voltage 2.7 6 V
Output current capability 1600 mA
Output voltage for adjustable voltage 0.8 VIN V
L Effective inductance 0.7 1 1.6 µH
COUT Effective output capacitance 4.5 10 22 µF
TA Operating ambient temperature(1) –40 85 °C
TJ Operating junction temperature –40 125 °C
(1) In applications where high power dissipation and/or poor package thermal resistance is present, the maximum ambient temperature may have to be derated. Maximum ambient temperature (TA(max)) is dependent on the maximum operating junction temperature (TJ(max)), the maximum power dissipation of the device in the application (PD(max)), and the junction-to-ambient thermal resistance of the part/package in the application (θJA), as given by the following equation: TA(max)= TJ(max)–(θJA × PD(max))

7.4 Thermal Information

THERMAL METRIC(1) TPS62060, TPS62061, TPS62063 UNIT
DSG (WSON)
8 PINS
RθJA Junction-to-ambient thermal resistance 64.68 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 80.6 °C/W
RθJB Junction-to-board thermal resistance 34.63 °C/W
ψJT Junction-to-top characterization parameter 1.65 °C/W
ψJB Junction-to-board characterization parameter 35.02 °C/W
RθJC(bot) Junction-to-case (bottom) thermal resistance 6.61 °C/W
(1) For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report, SPRA953.

7.5 Electrical Characteristics

Over full operating ambient temperature range, typical values are at TA = 25°C. Unless otherwise noted, specifications apply for condition VIN = EN = 3.6 V. External components CIN = 10 μF 0603, COUT = 10 μF 0603, L = 1 μH, see the parameter measurement information.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
SUPPLY
VIN Input voltage range 2.7 6 V
IQ Operating quiescent current IOUT = 0 mA, device operating in PFM mode
and device not switching
18 25 μA
ISD Shutdown current EN = GND, current into AVIN and PVIN 0.1 1 μA
VUVLO Undervoltage lockout threshold Falling 1.73 1.78 1.83 V
Rising 1.9 1.95 1.99
ENABLE, MODE
VIH High level input voltage 2.7 V ≤ VIN ≤ 6 V 1 6 V
VIL Low level input voltage 2.7 V ≤ VIN ≤ 6 V 0 0.4 V
IIN Input bias current Pin tied to GND or VIN 0.01 1 μA
POWER SWITCH
RDS(on) High-side MOSFET on-resistance VIN = 3.6 V (2) 120 180 mΩ
VIN = 5 V(2) 95 150
Low-side MOSFET on-resistance VIN = 3.6 V(2) 90 130 mΩ
VIN = 5 V(2) 75 100
ILIMF Forward current limit MOSFET high-side and low-side 2.7V ≤ VIN ≤ 6 V 1800 2250 2700 mA
TSD Thermal shutdown Increasing junction temperature 150 °C
Thermal shutdown hysteresis Decreasing junction temperature 10 °C
OSCILLATOR
fSW Oscillator frequency 2.7 V ≤ VIN ≤ 6 V 2.6 3 3.4 MHz
OUTPUT
Vref Reference voltage 600 mV
VFB(PWM) Feedback voltage PWM mode PWM operation, MODE = VIN ,
2.7 V ≤ VIN  ≤ 6 V, 0 mA load
–1.5% 0% 1.5%
VFB(PFM) Feedback voltage PFM mode, voltage positioning device in PFM mode, voltage positioning active(1) 1%
VFB Load regulation –0.5 %/A
Line regulation 0 %/V
R(Discharge) Internal discharge resistor Activated with EN = GND, 2 V ≤ VIN≤ 6 V, 0.8 ≤ VOUT ≤ 3.6 V 75 200 1450 Ω
tSTART Start-up time Time from active EN to reach 95% of VOUT 500 μs
(1) In PFM mode, the internal reference voltage is set to typ. 1.01 × Vref. See the parameter measurement information.
(2) Maximum value applies for TJ = 85°C

7.6 Dissipation Ratings(1)(2)

PACKAGE RθJA POWER RATING
TA = ≤ 25°C
DERATING FACTOR
ABOVE TA = 25°C
DSG 75°C/W 1300 mW 13 mW/°C
(1) Maximum power dissipation is a function of TJ(max), θJA and TA. The maximum allowable power dissipation at any allowable ambient temperature is PD = (TJ(max) – TA)/ θJA.
(2) This thermal data measured with high-K board (4 layers according to JESD51-7 JEDEC Standard).

7.7 Typical Characteristics

TPS62060 TPS62061 TPS62063 sdown_vin_lvs833.gif
Figure 1. Shutdown Current vs Input Voltage and Ambient Temperature
TPS62060 TPS62061 TPS62063 osf_vin_lvs833.gif
Figure 3. Oscillator Frequency vs Input Voltage
TPS62060 TPS62061 TPS62063 rdson2_vin_lvs833.gif
Figure 5. RDSON High-Side Switch
TPS62060 TPS62061 TPS62063 qui_vin_lvs833.gif
Figure 2. Quiescent Current vs Input Voltage
TPS62060 TPS62061 TPS62063 rdson1_vin_lvs833.gif
Figure 4. RDSON Low-Side Switch
TPS62060 TPS62061 TPS62063 rdis_vin_lvs833.gif
Figure 6. RDISCHARGE vs Input Voltage