JAJSEW9E November 2017 – November 2021 TPS62088 , TPS62088A , TPS62089A
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
For this design example, use the parameters listed in Table 9-1 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage | 2.4 V to 5.5 V |
Output voltage | 1.8 V |
Maximum peak output current | 3 A |
Table 9-2 lists the components used for the example.
REFERENCE | DESCRIPTION | MANUFACTURER(1) |
---|---|---|
C1 | 4.7 µF, Ceramic capacitor, 6.3 V, X7R, size 0603, JMK107BB7475MA | Taiyo Yuden |
C2, C3 | 10 µF, Ceramic capacitor, 10 V, X7R, size 0603, GRM188Z71A106MA73D | Murata |
C4 | 120 pF, Ceramic capacitor, 50 V, size 0603, GRM1885C1H121JA01D | Murata |
L1 | 0.24 µH, Power Inductor, size 0603, DFE160810S-R24M (DFE18SANR24MG0) | Murata |
R1 | Depending on the output voltage, 1%, size 0603 | Std |
R2 | 100 kΩ, Chip resistor, 1/16 W, 1%, size 0603 | Std |
R3 | 100 kΩ, Chip resistor, 1/16 W, 1%, size 0603 | Std |
REFERENCE | DESCRIPTION | MANUFACTURER(1) |
---|---|---|
C1, C2, C3 | 10 µF, Ceramic capacitor, 6.3 V, X5R, size 0402, GRM155R60J106ME47 | Murata |
L1 | 0.24 µH, Power Inductor, size 0603, DFE160810S-R24M (DFE18SANR24MG0) | Murata |
R3 | 100 kΩ, Chip resistor, 1/16 W, size 0402 | Std |