JAJSEW9E November 2017 – November 2021 TPS62088 , TPS62088A , TPS62089A
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The devices offer low input-to-output voltage difference by entering 100% duty cycle mode. In this mode, the high-side MOSFET switch is constantly turned on and the low-side MOSFET is switched off. This is particularly useful in battery powered applications to achieve the longest operation time by taking full advantage of the whole battery voltage range. The minimum input voltage to maintain output regulation, depending on the load current and output voltage can be calculated as:
where