JAJSNC0C August 2013 – November 2021 TPS62090-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SUPPLY | |||||||
VIN | Input voltage range | 2.5 | 6 | V | |||
IQIN | Quiescent current | Not switching, FB = FB +5 %, Into PVIN and AVIN | 20 | µA | |||
Isd | Shutdown current | Into PVIN and AVIN | 0.6 | 5 | µA | ||
UVLO | Undervoltage lockout threshold | VIN falling | 2.1 | 2.2 | 2.3 | V | |
Undervoltage lockout hysteresis | 200 | mV | |||||
Thermal shutdown | Temperature rising | 150 | °C | ||||
Thermal shutdown hysteresis | 20 | °C | |||||
CONTROL SIGNALS EN, FREQ | |||||||
VH | High level input voltage | VIN = 2.5 to 6 V | 1 | 0.65 | V | ||
VL | Low level input voltage | VIN = 2.5 to 6 V | 0.6 | 0.4 | V | ||
Ilkg | Input leakage current | EN, FREQ = GND or VIN | 10 | 100 | nA | ||
RPD | Pulldown resistance | 400 | kΩ | ||||
SOFT START | |||||||
ISS | Soft-start current | 6.3 | 7.5 | 8.7 | µA | ||
POWER GOOD | |||||||
Vth | Power good threshold | Output voltage rising | 95% | ||||
Output voltage falling | 90% | ||||||
VL | Low level voltage | I(sink) = 1 mA | 0.4 | V | |||
IPG | PG sinking current | 1 | mA | ||||
Ilkg | Leakage current | VPG = 3.6 V | 10 | 200 | nA | ||
POWER SWITCH | |||||||
RDS(on) | High-side FET on-resistance | ISW = 500 mA | 50 | mΩ | |||
Low-side FET on-resistance | ISW = 500 mA | 40 | mΩ | ||||
ILIM | High-side FET switch current limit | 3.7 | 4.6 | 5.5 | A | ||
fs | Switching frequency | FREQ = GND, IOUT = 3 A | 2.8 | MHz | |||
FREQ = VIN, IOUT = 3 A | 1.4 | MHz | |||||
OUTPUT | |||||||
Vs | Output voltage | 0.8 | VIN | V | |||
Rod | Output discharge resistor | EN = GND, VOUT = 1.8 V | 200 | Ω | |||
VFB | Feedback regulation voltage | 0.8 | V | ||||
VFB | Feedback voltage accuracy(1)(2) | VIN ≥ VOUT + 1 V | IOUT = 1 A, PWM mode | –1.4% | 1.4% | ||
IOUT = 0 mA, FREQ = 2.8 MHz, VOUT ≥ 0.8 V, PFM mode | –1.4% | 3% | |||||
IOUT = 0 mA, FREQ = 1.4 MHz, VOUT ≥ 1.2 V, PFM mode | –1.4% | 3% | |||||
IOUT = 0 mA, FREQ = 1.4 MHz, VOUT < 1.2 V, PFM mode | –1.4% | 3.7% | |||||
IFB | Feedback input bias current | VFB = 0.8 V | 10 | 100 | nA | ||
VOUT | Output voltage accuracy(2) | VIN ≥ VOUT + 1 V, fixed output voltage, f = 2.8 MHz, L = 0.47 µH, COUT = 22 µF or f = 1.4 MHz, L = 1 µH, COUT = 22 µF | IOUT = 1 A, PWM mode | –1.4% | 1.4% | ||
IOUT = 0 mA, FREQ = high and low, PFM mode | –1.4% | 2.5% | |||||
Line regulation | VOUT = 1.8 V, PWM operation | 0.016% | V | ||||
Load regulation | VOUT = 1.8 V, PWM operation | 0.04% | A |