SLVSB35C October   2012  – July 2015 TPS62175 , TPS62177
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
    6. 7.6 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagrams
    3. 8.3 Feature Description
      1. 8.3.1 Enable/Shutdown (EN)
      2. 8.3.2 Output Discharge
      3. 8.3.3 Current Limit and Short Circuit Protection
      4. 8.3.4 Power Good (PG)
      5. 8.3.5 Undervoltage Lockout (UVLO)
      6. 8.3.6 Thermal Shutdown
    4. 8.4 Device Functional Modes
      1. 8.4.1 Soft Start
      2. 8.4.2 Pulse Width Modulation (PWM) Operation
      3. 8.4.3 Power Save Mode Operation
      4. 8.4.4 Sleep Mode Operation
      5. 8.4.5 100% Mode Operation
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedures
        1. 9.2.2.1 Programming the Output Voltage
        2. 9.2.2.2 External Component Selection
          1. 9.2.2.2.1 Output Filter and Loop Stability
          2. 9.2.2.2.2 Inductor Selection
          3. 9.2.2.2.3 Output Capacitor Selection
          4. 9.2.2.2.4 Input Capacitor Selection
      3. 9.2.3 Application Curves
    3. 9.3 System Examples
      1. 9.3.1 Microcontroller Power Supply
      2. 9.3.2 Inverting Power Supply
      3. 9.3.3 TPS62175 Adjustable Output Voltages
        1. 9.3.3.1 5-V / 0.5-A Power Supply
        2. 9.3.3.2 2.5-V / 0.5-A Power Supply
        3. 9.3.3.3 1.8-V / 0.5-A Power Supply
        4. 9.3.3.4 1.2-V / 0.5-A Power Supply
        5. 9.3.3.5 1-V / 0.5-A Power Supply
      4. 9.3.4 TPS62177 Fixed 3.3-V / 0.5-A Power Supply
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
    3. 11.3 Thermal Information
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Third-Party Products Disclaimer
    2. 12.2 Documentation Support
      1. 12.2.1 Related Documentation
    3. 12.3 Related Links
    4. 12.4 Community Resources
    5. 12.5 Trademarks
    6. 12.6 Electrostatic Discharge Caution
    7. 12.7 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

パッケージ・オプション

デバイスごとのパッケージ図は、PDF版データシートをご参照ください。

メカニカル・データ(パッケージ|ピン)
  • DQC|10
サーマルパッド・メカニカル・データ
発注情報

1 Features

  • DCS-Control™ Topology
  • Input Voltage Range 4.75 V to 28 V
  • Quiescent Current Typically 4.8 µA (Sleep Mode)
  • 100% Duty Cycle Mode
  • Active Output Discharge
  • Power Good Output
  • Output Current of 500 mA
  • Output Voltage Range 1 VDC to 6 V
  • Switching Frequency of Typically 1 MHz
  • Seamless Power Save Mode Transition
  • Undervoltage Lockout
  • Short Circuit Protection
  • Over Temperature Protection
  • Available in 2-mm × 3-mm 10-pin WSON Package

2 Applications

  • General 12 V / 24 V Point Of Load Supply
  • Ultra Mobile PC, Embedded PC
  • Low Power Supply for Microprocessor
  • High Efficiency LDO Alternative
  • Industrial Sensors

3 Description

The TPS6217x is a high efficiency synchronous step-down DC/DC converter, based on the DCS-Control™ topology.

With a wide operating input voltage range of 4.75 V to 28 V, the device is ideally suited for systems powered from multi cell Li-Ion as well as 12 V and even higher intermediate supply rails, providing up to 500-mA output current.

The TPS6217x automatically enters power save mode at light loads, to maintain high efficiency across the whole load range. As well, it features a sleep mode to supply applications with advanced power save modes like ultra low power micro controllers. The power good output may be used for power sequencing and/or power on reset.

The device features a typical quiescent current of 22 µA in normal mode and 4.8 µA in sleep mode. In sleep mode, the efficiency at very low load currents can be increased by as much as 20%. In shutdown mode, the shutdown current is less than 2 µA and the output is actively discharged.

The TPS6217x, available in an adjustable and a fixed output voltage version, is packaged in a small 2-mm × 3-mm 10-pin WSON package.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPS6217x WSON (10) 2.00 mm × 3.00 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

spacing

Typical Application Schematic

TPS62175 TPS62177 SLVSB35_typapp.gif

Efficiency vs Output Current

TPS62175 TPS62177 SLVSB35_pageone_efficiency.gif