JAJSJM8B August 2020 – June 2022 TPS628510 , TPS628511 , TPS628512 , TPS628513
PRODUCTION DATA
Figure 8-1 Measurement Setup| REFERENCE | DESCRIPTION | MANUFACTURER (1) |
|---|---|---|
| IC | TPS628512 | Texas Instruments |
| L | 0.47-µH inductor DFE201210U | Murata |
| CIN | 2 × 10 µF / 6.3 V GRM188D70J106MA73 | Murata |
| COUT | 2 × 10 µF / 6.3 V GRM188D70J106MA73 for VOUT ≥ 1 V | Murata |
| COUT | 3 × 10 µF / 6.3 V GRM188D70J106MA73 for VOUT < 1 V | Murata |
| CSS | 4.7 nF (equal to 1-ms start-up ramp); GCM188R72A472KA37 | Any |
| CFF | 10 pF | Any |
| R1 | Depending on VOUT | Any |
| R2 | Depending on VOUT | Any |
| R3 | 100 kΩ | Any |