JAJSOL4D May 2022 – January 2025 TPS62870-Q1 , TPS62871-Q1 , TPS62872-Q1 , TPS62873-Q1
PRODUCTION DATA
The TPS6287x-Q1 devices have been optimized for inductors in the range 50nH to 300nH. If the transient response of the converter is limited by the slew rate of the current in the inductor, using a smaller inductor can improve performance. However, the output ripple current increases as the value of the inductor decreases, and higher output current ripple generates higher output voltage ripple, which adds to the transient overshoot or undershoot. The optimal configuration for a given application is always a trade-off between a number of parameters. TI recommends a starting value of 110nH for typical applications.
The peak-to-peak inductor current ripple is given by:
Table 10-4 lists a number of inductors suitable for use with this application. This list is not exhaustive and other inductors from other manufacturers can also be an excellent choice.
| Inductance | Current Rating | Dimensions | DC Resistance | Part Number(1) |
|---|---|---|---|---|
| (ISAT at 25°C) | (L × W × H) | |||
| 92nH | 24A | 4 × 4 × 1.2mm | 5.2mΩ (typical) | Coilcraft, XEL4012-920NE |
| 100nH | 30A | 4 × 4 × 3.2 mm | 1.5mΩ (typical) | Coilcraft, XEL4030-101ME |
| 110nH | 29A | 4 × 4 × 2.1 mm | 1.4mΩ (typical) | Coilcraft, XGL4020-111ME |
| 110nH | 29A | 3.2 × 2.5 × 2.5 mm | 1.9mΩ (typical) | TDK, CLT32-R11 |
| 55nH | 39.5A | 3.2 × 2.5 × 2.5 mm | 1.0mΩ (typical) | TDK, CLT32-55N |
| 110nH | 17.0A | 3.2 × 2.5 × 2.5mm | 3.0mΩ (typical) | Cyntec, VCTA32252E-R11MS6 |
| 100 nH | 25A | 4.2 × 4.0 × 2.1mm | 1.9mΩ (typical) | Cyntec, VCHA042A-R10MS62M |
| 100 nH | 44A | 5.45 × 5.25 × 2.8mm | 0.8mΩ (typical) | Cyntec, VCHW053T-R10NMS5 |