JAJSLY4A January 2023 – October 2023 TPS62870 , TPS62871 , TPS62872 , TPS62873
PRODUCTION DATA
During device initialization, a resistor-to-digital converter in the device determines the state of the FSEL pin and sets the switching frequency of the DC/DC converter according to Table 9-2.
FSEL Pin (1) | Switching Frequency |
---|---|
Short to GND | 1.5 MHz |
6.2 kΩ to GND | 2.25 MHz |
47 kΩ to VIN | 2.5 MHz |
Short to VIN | 3 MHz |
Figure 9-10 shows a simplified block diagram of the R2D converter used to detect the state of the FSEL pin (an identical circuit detects the state of the VSEL pin – see Section 9.3.6.2).
Detection of the state of the FSEL pin works as follows:
To detect the most significant bit (MSB), the circuit opens S1 and S2, and the input buffer detects if a high or a low level is connected to the FSEL pin.
To detect the least significant bit (LSB):