SLVS653C June   2008  – February 2016 TPS63010 , TPS63011 , TPS63012
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
    6. 7.6 Dissipation Ratings
    7. 7.7 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagrams
    3. 8.3 Feature Description
      1. 8.3.1 Output Voltage Selection
      2. 8.3.2 Soft-Start and Short-Circuit Protection
      3. 8.3.3 Undervoltage Lockout
      4. 8.3.4 Overvoltage Protection
      5. 8.3.5 Overtemperature Protection
    4. 8.4 Device Functional Modes
      1. 8.4.1 Controller Circuit
      2. 8.4.2 Synchronous Operation
      3. 8.4.3 Buck-Boost Operation
      4. 8.4.4 Power Save Mode
      5. 8.4.5 Synchronization
      6. 8.4.6 Device Enable
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Programming the Output Voltage
        2. 9.2.2.2 Inductor Selection
        3. 9.2.2.3 Capacitor Selection
          1. 9.2.2.3.1 Input Capacitor
          2. 9.2.2.3.2 Output Capacitor
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
    3. 11.3 Thermal Consideration
  12. 12Device and Documentation Support
    1. 12.1 Related Links
    2. 12.2 Community Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information
    1. 13.1 Package Dimensions

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ

11 Layout

11.1 Layout Guidelines

As for all switching power supplies, the layout is an important step in the design, especially at high peak currents and high switching frequencies. If the layout is not carefully done, the regulator could show stability problems as well as EMI problems. Therefore, use wide and short traces for the main current path and for the power ground tracks. The input capacitor, output capacitor, and the inductor must be placed as close as possible to the IC. Use a common ground node for power ground and a different one for control ground to minimize the effects of ground noise. Connect these ground nodes at any place close to one of the ground pins of the IC.

The feedback divider must be placed as close as possible to the control ground pin of the IC. To lay out the control ground, TI recommends using short traces separated from the power ground traces. This avoids ground shift problems, which can occur due to superimposition of power ground current and control ground current.

11.2 Layout Example

TPS63010 TPS63011 TPS63012 layout_SLVS653.gif Figure 34. PCB Layout Suggestion

11.3 Thermal Consideration

Implementation of integrated circuits in low-profile and fine-pitch surface-mount packages typically requires special attention to power dissipation. Many system-dependent issues such as thermal coupling, airflow, added heat sinks and convection surfaces, and the presence of other heat-generating components affect the power-dissipation limits of a given component.

Three basic approaches for enhancing thermal performance are listed:

  1. Improving the power dissipation capability of the PCB design
  2. Improving the thermal coupling of the component to the PCB by soldering all pins to traces as wide as possible.
  3. Introducing airflow in the system

The maximum recommended junction temperature (TJ ) of the TPS6301x devices is 125°C. The thermal resistance of this 20-pin chipscale package (YFF) is RθJA = 84°C/W, if all pins are soldered. Specified regulator operation is assured to a maximum ambient temperature TA of 85°C. Therefore, the maximum power dissipation is about 476 mW, as calculated in Equation 7. More power can be dissipated if the maximum ambient temperature of the application is lower.

Equation 7. TPS63010 TPS63011 TPS63012 q_pdmx_lvs653.gif