JAJSLU5A December 2021 – June 2022 TPS63901
PRODUCTION DATA
The TPS63901 device is a four-switch synchronous buck-boost converter with a maximum output current of 400 mA. The device has a single-mode operation that allows the device to regulate the output voltage to a level above, below, or equal to the input voltage without displaying the mode-switching transients and unpredictable inductor current ripple from which many other buck-boost devices suffer.
The switching frequency of the TPS63901 device varies with the operating conditions: it is lowest when IO is low and increases smoothly as IO increases.