JAJSF78L June 2006 – May 2018 TPS65023 , TPS65023B
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
| PARAMETER | TEST CONDITIONS | MIN | TYP(2) | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VBACKUP, VSYSIN, VRTC | ||||||
| I(q) | Operating quiescent current | VBACKUP = 3 V, VSYSIN = 0 V;
VCC = 2.6 V, current into VBACKUP |
20 | 33 | μA | |
| I(SD) | Operating quiescent current | VBACKUP < V_VBACKUP, current into VBACKUP | 2 | 3 | μA | |
| VRTC LDO output voltage | VSYSIN = VBACKUP = 0 V, IO = 0 mA | 3 | V | |||
| IO | Output current for VRTC | VSYSIN < 2.57 V and VBACKUP < 2.57 V | 30 | mA | ||
| VRTC short-circuit current limit | VRTC = GND; VSYSIN = VBACKUP = 0 V | 100 | mA | |||
| Maximum output current at VRTC for RESPWRON = 1 | VRTC > 2.6 V, VCC = 3 V;
VSYSIN = VBACKUP = 0 V |
30 | mA | |||
| VO | Output voltage accuracy for VRTC | VSYSIN = VBACKUP = 0 V; IO = 0 mA | –1% | 1% | ||
| Line regulation for VRTC | VCC = VRTC + 0.5 V to 6.5 V, IO = 5 mA | –1% | 1% | |||
| Load regulation VRTC | IO = 1 mA to 30 mA;
VSYSIN = VBACKUP = 0 V |
–3% | 1% | |||
| Regulation time for VRTC | Load change from 10% to 90% | 10 | μs | |||
| Ilkg | Input leakage current at VSYSIN | VSYSIN < V_VSYSIN | 2 | μA | ||
| rDS(on) of VSYSIN switch | 12.5 | Ω | ||||
| rDS(on) of VBACKUP switch | 12.5 | Ω | ||||
| Input voltage range at VBACKUP(1) | 2.73 | 3.75 | V | |||
| Input voltage range at VSYSIN(1) | 2.73 | 3.75 | V | |||
| VSYSIN threshold | VSYSIN falling | –3% | 2.55 | 3% | V | |
| VSYSIN threshold | VSYSIN rising | –3% | 2.65 | 3% | V | |
| VBACKUP threshold | VBACKUP falling | –3% | 2.55 | 3% | V | |
| VBACKUP threshold | VBACKUP rising | –3% | 2.65 | 3% | V | |
| VINLDO | ||||||
| I(q) | Operating quiescent current | Current per LDO into VINLDO
for LDO_CTRL = 0x0 |
16 | 30 | μA | |
| I(SD) | Shutdown current | Total current for both LDOs into VINLDO, VLDO = 0 V | 0.1 | 1 | μA | |