JAJSFE6I July 2009 – May 2018 TPS65070 , TPS65072 , TPS65073 , TPS650731 , TPS650732
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
| DEFDCDC2_HIGH | B7 | B6 | B5 | B4 | B3 | B2 | B1 | BO |
|---|---|---|---|---|---|---|---|---|
| Bit name and function | DCDC2 extadj | DCDC2[5] | DCDC2[4] | DCDC2[3] | DCDC2[2] | DCDC2[1] | DCDC2[0] | |
| Default –70, –732 | 0 | 0 | 1 | 1 | 1 | 1 | 1 | 1 |
| Default for-72 | 0 | 0 | 1 | 1 | 0 | 0 | 1 | 1 |
| Default for -73, -731 | 0 | 0 | 1 | 0 | 0 | 1 | 0 | 1 |
| Default value loaded by: | UVLO | UVLO | UVLO | UVLO | UVLO | UVLO | UVLO | |
| Read/write | R/W | R | R/W | R/W | R/W | R/W | R/W | R/W |
The output voltage for DCDC2 is switched between the value defined in DEFDCDC2_LOW and DEFDCDC2_HIGH depending on the status of the DEFDCDC2 pin. IF DEFDCDC2 is LOW the value in DEFDCDC2_LOW is selected, if DEFDCDC2 = HIGH, the value in DEFDCDC2_HIGH is selected. Per default the converter is internally fixed but can be programmed to an externally adjustable version by EEPROM similar to DCDC1.